Halutessasi suuria määriä tai mukautettuja tuotteita, lisää ne ostoskoriin ja klikkaa Pyydä tarjous tai ota meihin yhteyttäniin vastaamme Sinulle kahden arkipäivän kuluessa.
(14 Tuotteet)
These Cable Clamps are used to gather and route cables and wires, keeping them tidy, secure, and conveniently accessible. The robust structure ensures your cables are securely held in place, eliminating tangling, damage, or accidental disconnection. It has a plug-in application for simple installation, and the adjustable clip accommodates a wide range of wire diameters.
It is excellent for high vibration applications since, once closed, the clip will not open until the tab is released. There is still the option to reopen the tab and reutilise the clamp with alternative cable diameters. The snap-on design allows for quick installation and can be used in cabling applications such as data centres and networking facilities, telecommunications networks, or electrical.
Hinged Locking Clamp is ideal for holding corrugated or convoluted tubing and other bundles.
An internal rib spans the diameter of the clamp and provides a firm grip. This ribbed design helps accommodate a wide range of panel thickness and can be applied to a variety of materials. A firm grip is further ensured by the large, contoured base, which offers all-round stable mounting.
The top of the clamp features a hinge mechanism that is releasable. This allows tubes, wires and cables to be easily removed or added to the clamp. It also allows for convenient maintenance and bundle re-routing.
These clamps have corrosion, vibration and abrasion resistance.
Cable Clamp with a hinged locking top are ideal for secure cable bundle routing and mounting.
How to Install;
Cables are placed in the centre of the clamp. The hinged top is then placed over the cables. The legs of the clamps are then inserted into two panel holes. The top is secured using two screws self-tapping screws. As the screws are engaged, the clamp legs expands and holds the clamp in place. There is no requirement for a nut, which means the bottom side of the board does not need to be accessed.
The hinged top is adjustable and can therefore be easily released, by simply removing the screws. This allows for hassle-free maintenance, removal and re-routing of cable bundles.
Adhesive Cable Clamps have a ratcheting feature that holds and locks bundles securely. Ideal for holding and routing cables, wires and cords.
The clamps in this range are adjustable and can be reopened once the tab is released. This function allows for routing changes. The range also includes options with a side lock on the top of the clamp that prevents the clip from sliding open.
This range of cable clamps come equipped with a self-adhesive strip, for convenient and easy securing of your cable bundles.
Nopeasti ja helposti asennettavissa liimapinnan ansiosta. Kiinnikkeiden yläosa painetaan kannen alle, jotta kaapelit lukittuvat paikoilleen. Kokoja on kaksi riippuen nipun halkaisijasta. Harmaa UL94 V-0 -luokiteltu PVC akryyliliimalla. Tuotteen tarraosan käyttöikä on noin 1 vuosi toimituspäivästä alkaen, kun sitä säilytetään avaamattomana alkuperäisessä pakkauksessaan huonelämpötilassa ja auringonvalolta suojattuna.
Adhesive Mount Locking Cable Clamps are designed to securely gather, routes and locks wires, cords and cables in place. The lock allows opening and closing several times to add or remove cables. It is used in walls, ceilings, and floors.
Resistant to high vibration, it can maintain a secure grip even when used continuously. Used in electronics, and automotive industries.
Locking Wire Saddles provide a quick and easy solution for gathering and directing cables and wires, and holding them neatly in place.
The top locking entry system ensures cables are retained and clear of sensitive components. The cables can be easily removed, when required. The wire saddle can be easily fitted and removed with finger-tip pressure.
The material that these wire saddles is made from provides good temperature stability, as well as strength and mechanical resistance.
Riippulukkovalikoima koostuu vaativan käytön työntämällä suljettavista lukoista, jotka sopivat parhaiten suuriin kaappeihin. Lukot voidaan avata sisäpuolelta liikuttamalla salpaa. Kiinni painamistoiminto edellyttää osanumerolla 016A71E tilattavaa lukkolaitetta. Erilaiset materiaalit, samanlaiset tai erilaiset avaimet ja IP54-luokitus tarjoavat hyvän ratkaisun käyttöympäristölle sekä lisäturvallisuutta.
Sarjanumero: SR5538 ,SR5548
Yleiskäyttöisten lämpökutisteputki valikoima on käyttömahdollisuuksiltaan sekä malli- ja värivaihtoehdoiltaan monipuolinen. Erikoissuunniteltu malli takaa putkien sopivuuden UL224 -standardiin. Niissä ei ole käytetty ympäristölle haitallisia aineita, esimerkiksi PBBO-, PBB- tai PBBE-yhdisteitä. Putken palamisessa ei synny dioksiinia. Tuotteen matala kutistelämpötila, suuri joustavuus ja erinomainen mekaaninen kestävyys tekevät tuotteesta laajasti käytetyn viestinnän, elektroniikan ja erikoisajoneuvojen aloilla. Tämä keltavihreäraitainen versiossa on korkea palosuoja, kestää hyvin UV-säteilyä ja omaa erinomaiset fysikaaliset, kemialliset ja sähköiset ominaisuudet.
Yleiskäyttöisten lämpökutisteputki valikoima on käyttömahdollisuuksiltaan sekä malli- ja värivaihtoehdoiltaan monipuolinen. Tuotteen matala kutistelämpötila, suuri joustavuus ja erinomainen mekaaninen kestävyys tekevät tuotteesta laajasti käytetyn viestinnän, elektroniikan ja erikoisajoneuvojen aloilla. Väritön versio sopii kohteisiin, missä palosuojaus ei ole tärkeää mutta sähköeristys ja mekaaninen suorituskyky ovat. Tämä tuote sopii paremmin erilaisille alusmateriaaleille, ja sen pituus muuttuu vähemmän kuin PVC-putkissa. Kiillotettu pinta toimii näyttävänä peitteenä monissa auto-, kodinkone- ja kuluttajatuotekohteissa.
Liimapintaiset lämpökutisteputket toimivat eristeenä ja tiivisteenä sellaisissa kohteissa kuten johtosarjat ja liitokset. Tätä kutisteputkea on tarjolla monen värisenä, komponenttien koodausta varten, ja se on RoHS-standardin mukainen. Tuotteen tarraosan käyttöikä hyllyssä on noin 1 vuosi toimituspäivästä alkaen, kun sitä säilytetään avaamattomana alkuperäisessä pakkauksessaan huonelämpötilassa ja auringonvalolta suojattuna.
Yleiskäyttöisten lämpökutisteputki valikoima on käyttömahdollisuuksiltaan sekä malli- ja värivaihtoehdoiltaan monipuolinen. 3:1 putkien liimaton versio on erittäin taipuisa, ja sitä käytetään laajalti sähköeristykseen, jännitteisten osien suojaamiseen ja liitosten sulkemiseen, suuren eristyskykynsä ja erinomaisen joustavuutensa ansiosta. Lisäksi se niputtaa johdot erittäin taipuisiksi kevyen käytön johtosarjoiksi. Voidaan käyttää johtojen, kaapeleiden, liittimien ja komponenttien tunnistamiseen tai värikoodaukseen
Mini Wire Saddles are primarily used to gather and route cables for electronic applications. The wire saddle keeps components tidy and removes clutter. They also help ensure cables are easy to access for further assembly or repair.
Our range features wire saddles with locking and non-locking tops, options with an adhesive base, as well as side entry , blind hole and stand-off wire saddles. Mounting options include push-in and screw-on.
The reduced size of these wire saddles makes these useful for applications where space is limited.
Push mount cable clamps are essential components used to secure and organize cables in a wide range of applications. These clamps are designed to provide a secure and reliable hold on cables, preventing them from tangling, shifting, or getting damaged. The main characteristic of push mount cable clamps is their easy installation process. These clamps feature a push-in design, allowing for quick and hassle-free mounting on various surfaces, such as walls, ceilings, or panels. This makes them ideal for both temporary and permanent cable management solutions.
The benefits of push mount cable clamps are numerous. Firstly, they offer excellent cable organization, ensuring a clean and tidy appearance in any setting. The secure hold provided by these clamps prevents cables from becoming tangled or creating tripping hazards. Additionally, push mount cable clamps help to extend the lifespan of cables by reducing stress and strain on their connectors. The flexible design of these clamps allows for easy adjustments and repositioning of cables as needed. Moreover, push mount cable clamps are made from high-quality materials, ensuring durability and resistance to wear, making them suitable for both indoor and outdoor applications.
Valitettavasti istuntosi katkaistiin toimettomuuden takia. Kirjaudu uudelleen sisään tai lataa sivu uudelleen, jotta voit jatkaa
Valitettavasti istuntosi katkaistiin toimettomuuden takia. Kirjaudu uudelleen sisään tai lataa sivu uudelleen, jotta voit jatkaa