Valikko Haku

Löysimme 72 tuotetyyppiä hakuehdolle Myyntipisteet

Pyydä tarjous

Halutessasi suuria määriä tai mukautettuja tuotteita, lisää ne ostoskoriin ja klikkaa Pyydä tarjous tai ota meihin yhteyttäniin vastaamme Sinulle kahden arkipäivän kuluessa.

Myyntipisteet

Luettelo Taulukko

2-suuntaiset levymuodostimet - kiinteä

2 Way Fixed Panel Formers can join two display panels, signs, and other applications securely using internal teeth at 60, 90 or 180 degrees or as a straight connector. It also prevents the panels from coming loose, providing a secure connection.

It is easy to use, and used in industries such as construction, retail, and point of display. Their material blends into displays of any colour for a neat finish.

  • Material: PVC
  • Colour: Clear

Asetusrenkaat

Binder rings are durable, multi-purpose rings that snap securely into place to hold items together. Ideal for holding multiple pieces of print material, binding samples or creating sample holders for point-of-display.

  • Material: Steel

Asiakirjapitimet

Document Holders provide a place to contain documentation that needs to be easily accessible on machinery covers, electrical panels, and similar applications. Holders are supplied with self-adhesive strips and screw mount for quick attachment. They are adaptable to A4 and A5 documents and ensure that they are easy to access yet well-preserved.

  • Material: ABS, Polystyrene
  • Colour: Grey

Banneriripustimet

Banner hangers are used to hang banners securely on shelves. It is magnetic, and the hanger arm can be adjusted to customised angles. Thanks to their adjustable arm, these hangers can be used to hang banners or other large signage.

It has hooks that can be moved along the hanger to accommodate printed display materials.

  • Material: Stainless Steel
  • Colour: Silver and Natural.

Puhdistusainekorkki

These Detergent Caps are a must-have for dispensing and measuring detergent. It is designed to resist the rigours of daily use, and its durability ensures the item's lifespan.

They create an airtight seal with a clip on lid to prevent detergent or any other liquid from pouring out, and the caps are simple to remove and replace without using additional tools. It can also help you determine how much detergent you need for each use. As a result, it is frequently utilised in all-purpose cleaning containers.

  • Material: LDPE
  • Colour: Red

Erittäin tarttuva kaksipuolinen teippi

0

Esittelypidikkeet

Display Holders are available with or without an adhesive base to hold print materials for marketing and other displays effectively. It is easy to install and remove, as well as being durable and long-lasting. It is designed to hold brochures, flyers, and promotional materials. Keeping them organised and displayed beautifully.

  • Material: PVC, Steel, Plastic, PP, ABS, Polystyrene, Acrylic, PET
  • Colour: Clear, White, Natural

Huonekalujen suojaverkot - LDPE

Protective Netting is commonly used on furniture, but is also ideal for the external protection of gas cylinders and other irregular shaped objects. The netting provides damage protection to applications during transit and handling, and when items are in storage.

The netting is supplied in a handy dispensing carton, which will allow users to apply the netting easily and at pace.

  • Material: Low-Density Polyethylene (LDPE)
  • Colours: Black, Blue, Natural, Orange, Purple, Red, Yellow and Violet
.

Sarjanumero: SR1027

Hyllyn tietoliuskat

Shelf Data Strips attach to shelf edges to display pricing, details, and special offers. These Data Strips enhance product detail visibility in retail environments and promote merchandise in an organised manner.

It is easy to use, versatile, and customisable. It helps keep shelves organised, provide information and promote products.

  • Material: PVC, Acrylic
  • Colour: Clear

Hyllynreunojen etanaklipsit

Snail Clips promote special pricing and detailed information by clipping securely onto shelving. The range features different mounting options, including some with an adhesive strip on the front to mount promotional materials and special offers easily.

It is used in retail stores, trade shows, and display signage, such as price tags (tag is not included), shelf labels and store hours. It is easy to install and remove.

  • Material: PC

Hyllynreunojen lippukiinnikkeet

Shelf Edge Ticket Fixings promote special pricing and detailed information by hanging out from shelf edges, with the tag not included. These fixings call attention to specific products in retail environments for added promotion.

It is easy to use, versatile and the material makes them durable. It helps to keep shelves organised and provide information. It can be used in a variety of retail settings, including grocery stores, convenience stores, and department stores.

  • Material: PVC, PP, LDPE
  • Colour: Clear, Natural

Hyllytuet - hyllykiinnitin

Shelf Retainer Supports have an easy plug-in design. They are used for signs and boards, such as corrugated cardboard displays and shelving. They are an ideal solution for applications with the point of sale and retail display industry.

They have a spigot mount design. They act as a bracket that provides secure support to both ends or sides of the cardboard display.

  • Material: Nylon
  • Colour: White

Julistepidikkeet - kiinteä

Cable Display Pockets hold window displays in place. Printed display materials are inserted into the acrylic pocket, with the purpose of hanging in a window display. The pockets need to be used in combination with cables and clamps (sold separately). Ideal applications include retail, point of sale and property sale window displays.

Available in both landscape and portrait orientations, and supplied in a selection of print size options that include; A2, A3, A4 and A5.

  • Material: Acrylic
  • Colour: Clear (Transparent)

Julistepidikkeet - säädettävä

Adjustable Poster Holders designed to securely hold and display posters, banners and other printed materials at conferences or exhibitions. It has two movable top hooks and a bottom part that is weighted to keep the poster straight.

Also in this product group you can find Poster Clips that can be used with poster edging to hang posters in point of display applications. As well as, Poster Edging strip that can be used with poster edge hooks, hanging hooks and ceiling clips (ordered separately).

They are quick and easy to install due to their flexibility.

  • Material:Polypropylene ( PP), Polyvinyl Chloride (PVC), Aluminium
  • Colour: Grey, Clear, White

Kaksipuoliset imukupit

Double Sided Suction Caps that have a flat, circular design with a suction cup on each side which securely holds, separates and cushions two parallel surfaces.

The design joins clean, flat surfaces without requiring a mounting hole or other fastener.

Ideal for mounting self-hanging displays, which contain a double suction cup. It is sometimes used as a stabiliser for glass table tops.

  • Material:Polyvinyl Chloride (PVC)
  • Colour:Clear

Kaksipuoliset vaahtomuoviteipin palat - irrotettava 1-puolinen - Remo One

Remo One on pysyvä/irrotettava kaksipuolinen vaahtomuoviteippi, jossa on erittäin aggressiivista pysyvää liimaa yhdellä puolella ja irrotettavaa liimaa toisella puolella. Irrotettava puoli on merkitty punaisella painetulla taustakalvolla, ja se irtoaa siististi useimmista kovista, kuoriutumattomista pinnoista pitkänkin ajan jälkeen. Tekniset tiedot: Liima: pysyvä kumipohjainen yhdellä puolella, irrotettava liima kiinnityspuolella; Kohteen lämpötila: 65F - 100F Käyttölämpötila: -20F - 150F Pitovoima: 1/2 lb per 1 neliötuumaa teippiä. Tarkoitettu käytettäväksi vain kerran; Käyttökohteet: Mainos- ja väliaikaiset kyltit. Väliaikaiset ja pysyvät näyttelytelineet. Kertakäyttöiset mainontagrafiikat. Mainosefektit tai ripustusjouset.

Kaksipuoliset vaahtomuoviteipin palat - irrotettava 2-puolinen - Remo Two

Remo Two on kaksipuolinen vaahtomuoviteippi, joka on irrotettavissa molemmin puolin. Tekniset tiedot: Liima: irrotettava liimapinta molemmilla puolilla (ei suositella käyttökohteisiin, joissa se altistuu suoralle UV-valolle); Kohteen lämpötila: 65F - 100F; Käyttölämpötila: -20F - 150F; Pitovoima: 1/2 lb per 1 neliötuumaa teippiä. Tarkoitettu käytettäväksi vain kerran; Käyttökohteet: Mainos- ja väliaikaiset kyltit Kuluttajapakkaukset. Kertakäyttöinen mainosgrafiikka. Kuvista irralliset sarjat

Kaksipuoliset vaahtomuoviteippirullat - irrotettava 1-puolinen - Remo One

Remo One on kaksipuolinen vaahtomuoviteippi, jossa on erittäin aggressiivista pysyvää liimaa yhdellä puolella ja irrotettavaa liimaa toisella puolella. Irrotettava puoli on merkitty punaisella painetulla taustakalvolla, ja se irtoaa siististi useimmista kovista, kuoriutumattomista pinnoista pitkänkin ajan jälkeen. Tekniset tiedot: Liima: Pysyvä kumiliima yhdellä puolella, irrotettava liima asennuspuolella. Kohteen lämpötila: 65F - 100F Käyttölämpötila: -20F - 150F Pitovoima: 1/2 lb per 1 neliötuumaa teippiä. Tarkoitettu kertakäyttöiseksi. Käyttökohteet. Mainos- ja tilapäiset kyltit, tilapäiset ja kiinteät esittelytelineet, kertakäyttöiset mainoskuvat, mainosefektit ja ripustusjouset, lyhyitä rullia kannattaa sisällyttää kaikenlaisten mainos- ja tilapäisten kylttien pakkauksiin.

Kaksipuoliset vaahtomuoviteippirullat - pysyvä - akryylinen Dubl Kote

Dubl Kote Acrylic on monipuolinen kaksipuolinen vaahtomuoviteippi, jonka molemmat puolet on pinnoitettu akryyliliimalla. Se sopii erinomaisesti manuaaliseen tai automaattiasennukseen. Joustava rakojen täyttöön ja mukautuva epäsäännöllisten pintojen kiinnitykseen. Akryyliliimat ovat UV-kestäviä, ja niillä on hyvä pehmenemisen kesto. Tekniset tiedot: Liimauslämpötila: 65F - 100F Käyttölämpötila: -20F - 175F Kohteet. Kyltit, ulkokyltit, päätysuojat, päätykappaleet, ilmanraikastimet, suojakehykset, kevyiden peilien kiinnitys

Kaksipuoliset vaahtomuoviteippirullat - pysyvä - kuminen Dubl Kote

Dubl Kote on monipuolinen kaksipuolinen vaahtomuoviteippi, jonka molemmat puolet on pinnoitettu kumiliimalla. Se sopii erinomaisesti manuaaliseen tai automaattiasennukseen. Joustava rakojen täyttöön ja mukautuva epäsäännöllisten pintojen kiinnitykseen. Suunniteltu kiinnittämään monia erilaisia pintoja, kuten aaltopahvi, puu, jauhepinnoitetut materiaalit, lasi ja matalan pintaenergian muovit. Tekniset tiedot: Liima: kumipohjainen pysyvä molemmilla puolilla (ei suositella käyttökohteisiin, joissa se altistuu suoralle UV-valolle); Kohteen lämpötila: 65F - 150F; Käyttölämpötila: -20F - 150F; Pitovoima: 1 lb per 1 neliötuumaa teippiä. Käyttökohteet. Tilapäiset, puolikiinteät ja kiinteät esittelytelineet, muovien kuumapuristus, johtojen hallinta, kyltit, päätysuojat, päätykappaleet, kuviopintojen kiinnitys.

Kaksipuoliset vaahtoteippipalat - pysyvä - kaksipuolinen

Kaksipuolinen teippi on alan suosikki myyntipiste-esittelyjen ja kylttien kiinnitykseen. Joustava vaahtomuovi täyttää raot, joten sillä voi kiinnittää epäsäännöllisiä pintoja. Erittäin aggressiivinen kumiliimamme suunniteltiin kiinnittämään monia erilaisia pintoja, kuten aaltopahvi, lastulevy, puu, matalan pintaenergian muovit, jauhepinnoitetut materiaalit, UV-pinnoitteet.

Kaksipuoliset vaahtoteippipalat - pysyvä - paksu kaksipuolinen

Paksuja kaksipuolisia vaahtomuovityynyjä, joissa on molemmilla puolilla liimaa, voidaan käyttää pysyvän 3-D-vaikutuksen luomiseen. Erittäin aggressiivinen kumiliimamme suunniteltiin kiinnittämään monia erilaisia pintoja, kuten aaltopahvi, lastulevy, puu, matalan pintaenergian muovit, jauhepinnoitetut materiaalit, UV-pinnoitteet. Tekniset tiedot: Liima: kumipohjainen pysyvä molemmilla puolilla (ei suositella käyttökohteisiin, joissa se altistuu suoralle UV-valolle); Kohteen lämpötila: 65F - 100F; Käyttölämpötila: -20F - 150F; Käyttökohteet. Kevyet kohteet tai rakojen täyttö. Lisää 3-D-vaikutusta. Auttaa näyttelytelineitä pysymään. Pop Out

Kalvoteippipalat - DK-kalvokumi

DK Film is a high tack double sided tape with a rubber adhesive. Rubber based adhesives have good initial tack and are designed to bond to many different types of surfaces including low surface energy substrates. Specifications: Adhesive: Rubber based permanent on both sides (not recommended for direct UV exposure). Applications: Nameplates, Packaging and bindery, Signage, POP displays, Corrugated folder/box, Plastic fasteners to name a few application.

Kartonkikoukut

Cardboard hooks provide a secure grip and suspension system for reliable performance to prevent damage or loss. Ideal for hanging cardboard boxes, displays or bags in retail shops, warehouses and offices.

These hooks punch through a cardboard or lightweight display and attach to the back using a spike.

  • Material: Low-density polyethylene (LDPE).
  • Colour: White

Kirkkaat teippikiekot

These spherical Sealing Discs seal and secure a range of products due to their strong adhesive backing, which prevents the discs from peeling off or getting loose.

Ideal for an economical, professional finish. This series has two varieties: one with an acrylic-based bond removable for applications and one with a permanent bond.

It is simple to apply by peeling away the backing and exposing the sticky surface and pressing it onto the surface. There is an option for centre perforation or plain discs, and it is commonly used in various applications, including packaging, labelling, and product security.

  • Ideal for an economical, professional finish.
  • Available with a permanent or removable bond.
  • Optional centre-perforation or plain discs.
Väri: Kirkas Sarjanumero:

  • / 3