These Drawer Slides are used in furniture and cabinets to offer smooth and regulated drawer movement. They are essential to dependable and simple-to-use storage solutions that conserve space.
One of the primary benefits is their capacity to sustain heavy loads while remaining smooth in operation. They are designed to uniformly distribute the weight of the drawer, reducing strain on the slides, eliminating inadvertent tilting, and assuring long-lasting performance. They also provide optimal use of space and easy access to whatever is stored in the furniture or cabinet. This collection offers full extension models in Steel and Stainless Steel material variations.
Typically, drawer slides are screwed to the sides of the drawer and cabinet (when a slide is ordered you will receive a pair.). It is utilised in various applications such as pull-out shelves, tool storage, electronic enclosures, and office furniture.
Matière: Acier zingué, Acier inoxydable AISI 304, Acier, Acier inoxydable Series Code:
Pour les grandes quantités et les produits personnalisés, ajoutez à votre panier et cliquez sur Demander un devis, oucontactez-nouset nous vous répondrons sous 2 jours ouvrés.
Utiliser les filtres ou rechercher ci-dessous pour trouver ce que vous cherchez
Gamme de prix | Disponibilité | Longueur de fermeture | Longueur totale | Longueur totale | Matière | Capacité de charge | Largeur totale | Hauteur totale | Ajouter au panier | |
---|---|---|---|---|---|---|---|---|---|---|
Demander le délai de livraison ici |
13.78 in
350.0 mm
|
27.559 in
700.0 mm
|
27.559 in
700.0 mm
|
Acier inoxydable
|
45.0 kg
45.0 kg
|
1.772 in
45.0 mm
|
0.5 in
12.7 mm
|
|||
Demander le délai de livraison ici |
19.685 in
500.0 mm
|
34.449 in
875.0 mm
|
34.449 in
875.0 mm
|
Acier
|
45.0 kg
45.0 kg
|
1.378 in
35.0 mm
|
0.5 in
12.7 mm
|
|||
29,61 € - 32,90 € | 3146 En stock |
13.78 in
350.0 mm
|
27.953 in
710.0 mm
|
14.173 in
360.0 mm
|
Acier zingué
|
45.0 kg
45.0 kg
|
1.787 in
45.4 mm
|
0.512 in
13.0 mm
|
||
51,97 € - 57,74 € | 1985 En stock |
25.591 in
650.0 mm
|
51.181 in
1300.0 mm
|
25.591 in
650.0 mm
|
Acier zingué
|
45.0 kg
45.0 kg
|
1.787 in
45.4 mm
|
0.512 in
13.0 mm
|
||
82,84 € - 92,04 € | 1961 En stock |
11.811 in
300.0 mm
|
23.819 in
605.0 mm
|
12.008 in
305.0 mm
|
Acier inoxydable AISI 304
|
45.0 kg
45.0 kg
|
1.787 in
45.4 mm
|
0.512 in
13.0 mm
|
||
193,36 € - 214,85 € | 1977 En stock |
27.559 in
700.0 mm
|
55.118 in
1400.0 mm
|
27.559 in
700.0 mm
|
Acier inoxydable AISI 304
|
45.0 kg
45.0 kg
|
1.787 in
45.4 mm
|
0.512 in
13.0 mm
|
||
97,65 € - 108,51 € | 1983 En stock |
15.748 in
400.0 mm
|
31.811 in
808.0 mm
|
16.063 in
408.0 mm
|
Acier inoxydable AISI 304
|
45.0 kg
45.0 kg
|
1.787 in
45.4 mm
|
0.512 in
13.0 mm
|
||
153,56 € - 170,62 € | 1987 En stock |
23.622 in
600.0 mm
|
47.362 in
1203.0 mm
|
23.74 in
603.0 mm
|
Acier inoxydable AISI 304
|
45.0 kg
45.0 kg
|
1.787 in
45.4 mm
|
0.512 in
13.0 mm
|
||
38,48 € - 47,52 € | Demander le délai de livraison ici |
23.622 in
600.0 mm
|
47.244 in
1200.0 mm
|
47.244 in
1200.0 mm
|
Acier zingué
|
25.0 kg
25.0 kg
|
1.409 in
35.8 mm
|
0.5 in
12.7 mm
|
||
23,27 € - 25,85 € | 1721 En stock |
9.843 in
250.0 mm
|
19.488 in
495.0 mm
|
9.646 in
245.0 mm
|
Acier zingué
|
45.0 kg
45.0 kg
|
1.787 in
45.4 mm
|
0.512 in
13.0 mm
|
||
37,63 € - 41,80 € | 1632 En stock |
19.685 in
500.0 mm
|
39.764 in
1010.0 mm
|
20.079 in
510.0 mm
|
Acier zingué
|
45.0 kg
45.0 kg
|
1.787 in
45.4 mm
|
0.512 in
13.0 mm
|
||
90,15 € - 100,15 € | 1970 En stock |
13.78 in
350.0 mm
|
27.953 in
710.0 mm
|
14.173 in
360.0 mm
|
Acier inoxydable AISI 304
|
45.0 kg
45.0 kg
|
1.787 in
45.4 mm
|
0.512 in
13.0 mm
|
||
171,94 € - 191,05 € | 1981 En stock |
25.591 in
650.0 mm
|
51.181 in
1300.0 mm
|
25.591 in
650.0 mm
|
Acier inoxydable AISI 304
|
45.0 kg
45.0 kg
|
1.787 in
45.4 mm
|
0.512 in
13.0 mm
|
||
27,23 € - 30,27 € | Demander le délai de livraison ici |
13.78 in
350.0 mm
|
27.559 in
700.0 mm
|
27.559 in
700.0 mm
|
Acier zingué
|
25.0 kg
25.0 kg
|
1.409 in
35.8 mm
|
0.5 in
12.7 mm
|
||
29,89 € - 36,89 € | 1697 En stock |
17.717 in
450.0 mm
|
35.433 in
900.0 mm
|
35.433 in
900.0 mm
|
Acier zingué
|
25.0 kg
25.0 kg
|
1.409 in
35.8 mm
|
0.5 in
12.7 mm
|
||
36,78 € - 45,40 € | Demander le délai de livraison ici |
21.654 in
550.0 mm
|
43.307 in
1100.0 mm
|
43.307 in
1100.0 mm
|
Acier zingué
|
25.0 kg
25.0 kg
|
1.409 in
35.8 mm
|
0.5 in
12.7 mm
|
||
24,46 € - 27,18 € | 1512 En stock |
11.811 in
300.0 mm
|
23.819 in
605.0 mm
|
12.008 in
305.0 mm
|
Acier zingué
|
45.0 kg
45.0 kg
|
1.787 in
45.4 mm
|
0.512 in
13.0 mm
|
||
36,10 € - 40,11 € | 1570 En stock |
17.717 in
450.0 mm
|
35.984 in
914.0 mm
|
18.268 in
464.0 mm
|
Acier zingué
|
45.0 kg
45.0 kg
|
1.787 in
45.4 mm
|
0.512 in
13.0 mm
|
||
57,07 € - 63,41 € | 1855 En stock |
27.559 in
700.0 mm
|
55.118 in
1400.0 mm
|
27.559 in
700.0 mm
|
Acier zingué
|
45.0 kg
45.0 kg
|
1.787 in
45.4 mm
|
0.512 in
13.0 mm
|
||
142,57 € - 158,41 € | Demander le délai de livraison ici |
21.654 in
550.0 mm
|
43.425 in
1103.0 mm
|
21.772 in
553.0 mm
|
Acier inoxydable AISI 304
|
45.0 kg
45.0 kg
|
1.787 in
45.4 mm
|
0.512 in
13.0 mm
|
||
Malheureusement, votre session a expiré pour cause d'inactivité. Veuillez vous connecter à nouveau ou recharger la page pour continuer
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.