Amennyiben nagy mennyiségű és egyedi termékekről van szó, helyezze őket a kosárba, majd kattintson a „Kérjen árajánlatot” gombra, vagylépjen kapcsolatba velünkés mi egy munkanapon belül válaszolunk.
(11 Termékek)
Ribbed Pipe End Caps keep dirt and other contaminants from threaded and non-threaded tubes, pipes and rods. Masks areas during painting processes. Can resist temperatures up to 79.4C.
Ezeplugs are designed to seal and secure threaded holes. They feature a central or lateral pull tab for easy insertion and removal. Available in multiple sizes; they can protect over 25 imperial or metric thread sizes against damage, dirt, moisture and corrosion during storage and shipping. The flexible pull tab makes removal straightforward.
Heavy-duty Tapered Caps and Plugs protect both threaded and non-threaded pipelines and ports. Features a thicker wall and a seal ring, resulting in more protection and damage resistance than the ordinary version. Used for applications in machinery, automotive and industrial.
Flanged Caps are designed for easy assembly and removal, either with automated equipment or by hand. Typically used to protect metric or imperial threads, with or without O-Rings. The larger flange allows for faster application and removal when using it by hand.
For the purpose of quality control; the natural coloured caps allow you to see through the cap and check whether the O-ring is installed, or not installed, on the protected fitting.
NPT Thread Plugs are used to seal and protect the ends of BSP and NPT threaded pipes and fittings. The robust design ensures they can withstand high pressure, temperature and damage during storage and shipment. The tapered form allows for a tight, leak-free fit across various inner diameters.
A sima falú védőkupakok ideálisak a menet nélküli vagy menetes csövek, vezetékek vagy rudak biztonságos védelmére. Távol tartja a szennyeződést, törmeléket és egyéb piszkot. Némi kopásállósággal rendelkezik, ami biztonságosan tartja az illeszkedő részt tárolás és szállítás során. Használható maszkokhoz is festési, bevonatolási vagy homokfúvásos alkalmazásokhoz.
Gyorsan és egyszerűen felszerelhető és eltávolítható.
Plombázáshoz, HVAC- és ipari alkalmazásokhoz használható.
High Temperature Flexible Caps with an ergonomic-friendly pull-tab design for easy fitting and removal. Suitable for use on threaded or plain applications.
The unique design fits a range of applications and thread sizes including Metric, UNF and BSP. The range includes options with a six-sided design.Magas hőmérsékletű, húzófüles kialakítású, rugalmas sapkák, amelyek a menetes vagy sima alkalmazásokhoz illeszkednek és eltávolíthatók.
Standard Round End Caps keep dirt and other contaminants out of threaded and non-threaded tubes, pipes, and rods. Available in standard, short or long form, depending on the intended use. Can resist temperatures of up to 70C.
Tube End Caps protect threaded and non-threaded tubes, rods, and other cylindrical devices against inadvertent displacement. Best used as a protective covering, and to mask areas during painting for in outdoor applications.
Tear Tab Caps are readily installed and removed in various applications, including essential hydraulic tubes and pipelines. Provides protection against damage, filth, moisture, and other kinds of intrusion. Suitable for a variety of applications and threads.
Uniplugs are versatile plugs designed for a secure and efficient seal in various applications. Available in various sizes to seal different openings, such as holes, pipes or tubes. They ensure a snug fit that prevents leaks, vibrations and the entry of dust or moisture.
Sajnos a munkamenet lejárt . Kérjük, jelentkezzen be vagy újra töltse be az oldalt a folytatáshoz
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
Weboldalunk jelenleg technikai problémák léphetnek fel, emiatt az oldalak lassaban vagy egyáltalán nem töltenek be. Ha bármilyen nehézséggel szembesül az oldalunkon való böngészés során, kérjük, forduljon közvetlenül ügyfélszolgálatunkhoz a +36 1 610 5845-ös telefonszámon vagy írjon nekünk a info@essentracomponents.hu e-mail címre. Kollégáink készséggel állnak rendelkezésre. Az esetleges kellemetlenségért elnézésüket kérjük.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.