W przypadku dużych ilości i produktów niestandardowych dodaj je do koszyka i kliknij w "poproś o wycenę" orskontaktuj się z namia my odpowiemy w ciągu 1 dnia roboczego
(15 Produkty)
Threaded Sealing Caps are designed for use with UNF Threads. Protect threads and fittings from damage during production, storage and shipping. Features an interior neoprene rubber sealing disc that limits fluid leakage and reduces possible shear. Used in hydraulic and pneumatic systems.
Threaded Protection Caps are designed for use with UNF and JIC Threads. Protects threads and fittings from damage during manufacturing, storage and transportation. The knurled head shape allows for easy installation and removal by hand, by simply twisting them on to the pipe or tube. Can tolerate temperatures between -30C and +80C.
Threaded Protection Plugs designed for use on UNF Threads. Shield threads and fittings from damage and contaminants during production, storage and shipment. With fewer thread forms, they allow for quick application.
These Quick Fit Threaded Protection Plugs protect threads and fittings from damage during production, storage, and shipment, ensuring that they remain in good condition and ready for use when needed. The protection plug protects from contaminants like dirt, dust, debris, and moisture from the hole.
It conceals the initial thread of ordinary female threads. It is reusable and cost-effective material with less heat but excellent chemical resistance. Its ergonomic pull tab makes it simple to install and remove. Used in various applications, including hydraulic, pneumatic and general engineering industries.
Wide Flange Threaded Protection Plugs shield threads and fittings from damage and contaminants during production, storage and shipment. The nitrile gasket ensures a leak-tight seal against the mating surface. The wide flange prevents paint flakes from entering the hole upon removal. Withstands intermittent temperatures from -40C up to +100C.
Flanged Caps are designed for easy assembly and removal, either with automated equipment or by hand. Typically used to protect metric or imperial threads, with or without O-Rings. The larger flange allows for faster application and removal when using it by hand.
For the purpose of quality control; the natural coloured caps allow you to see through the cap and check whether the O-ring is installed, or not installed, on the protected fitting.
Nasadki mocowane na wcisk to prosty i ekonomiczny sposób zabezpieczania gwintów metrycznych i UNF na czas malowania, montażu lub transportu. Zostały wykonane z miękkiego i trwałego TPE, co gwarantuje lepszy chwyt i ciasne dopasowanie. Chronią końcówki rur przed uszkodzeniem oraz wnikaniem kurzu i ciał obcych.
Łatwy montaż i demontaż. Wytrzymują temperaturę od -60C do 135C.
Są powszechnie używane w branży instalatorskiej, HVAC i w przemyśle.
Miękkie nasadki radełkowane to prosty i ekonomiczny sposób zabezpieczania gwintów metrycznych i UNF na czas malowania, montażu lub transportu. Charakteryzuje je radełkowana powierzchnia zewnętrzna i wykonanie z miękkiego i trwałego TPE, co gwarantuje lepszy chwyt i ciasne dopasowanie. Chronią końcówki rur przed uszkodzeniem oraz wnikaniem kurzu i ciał obcych.
Łatwy montaż i demontaż. Wytrzymują temperaturę od -60C do 135C.
Są powszechnie używane w branży instalatorskiej, HVAC i w przemyśle.
Zaślepki z uchwytem centralnym z łatwością umieszcza się w otworach gwintowanych i niegwintowanych. Z uwagi na stożkowy kształt możliwy jest montaż zatyczki w otworach o różnych średnicach wewnętrznych. Zaślepka ciasno dopasowuje się do otworu i zapewnia dobre uszczelnienie, dzięki czemu chroni otwartą rurę lub otwór przed wnikaniem do wnętrza niepożądanych substancji, a tym samym wspomaga ochronę komponentów wewnętrznych i gwarantuje optymalne parametry pracy.
Zintegrowany uchwyt centralny ułatwia i przyspiesza demontaż; wystarczy go pociągnąć w górę. Zaślepka chroni przed uszkodzeniem, wnikaniem zanieczyszczeń i wilgoci, a także przed korodowaniem podczas przechowywania i transportu.
Używane w różnorodnych zastosowaniach.
Te zatyczki zatrzaskowe zaprojektowano z myślą o ułatwieniu montażu i demontażu na komponencie. Zabezpieczają otwór przed wnikaniem zanieczyszczeń, takich jak brud, pył i ciała obce.
Łatwy montaż i demontaż: po wciśnięciu w miejsce docelowe i przekręceniu zapewniają ciasne dopasowanie. Umieszczona na górze wypustka ułatwia chwycenie podczas dokręcania lub usuwania. Artykuły z tego asortymentu pasują do złączek hydraulicznych z gwintem metrycznym, BSP, UNF i JIC.
Każda zatyczka pasuje do kilku różnych rozmiarów i typów gwintów.
Zatyczki z nacięciem są wyposażone w podwójny pierścień uszczelniający znajdujący się na spodzie kołnierza, zapewnia od bezpieczne i niezawodne uszczelnienie. Mają pięć pełnych gwintów gwarantujących dobre mocowanie. Zapewniają ochronę przed wnikaniem pyłu i brudu, ciał obcych, cieczy i zabezpieczenie przed korozją. Głowicę zaprojektowano tak, by po zamocowaniu zatyczki nie gromadziła się w niej ciecz.
Te zaślepki uszczelniające można z łatwością zamontować i zdemontować ręcznie. Sześciokątny łeb umożliwia montaż i demontaż zaślepki śrubokrętem, kluczem maszynowym i kluczem imbusowym. Szeroki asortyment zawiera elementy o wymiarach odpowiadających gwintom metrycznym, BSP i UNF.
Są używane w rozmaitych zastosowaniach, na przykład w układach hydraulicznych, pneumatycznych oraz w różnych zastosowaniach inżynieryjnych.
Nasadki z uchwytem służą do zabezpieczenia przed zanieczyszczeniami i wyciekami. Uchwyt zapewnia większą powierzchnię styku podczas montażu i demontażu, a tym samym wymaga mniejszej siły chwytu.
Uchwyty są szczególnie przydatne w zastosowaniach wymagających szybkiego demontażu w procesie mechanicznym. Z tego powodu są często stosowane w wielu branżach.
Elastyczność zastosowanego materiału umożliwia ciasne dopasowanie elementu. Dodatkowy uchwyt sprawia, że stają się niezbędnym wyborem.
Zaślepki wciskane stanowią praktyczne rozwiązanie do zaślepiania różnorodnych otworów na czas procesu produkcji lub transportu. Można je umieszczać w gotowych produktach. Zaprojektowano je z myślą o zabezpieczeniu osoby przenoszącej produkt przed zranieniem o ostre krawędzie otworów. Różnorodne zaślepki z naszego asortymentu mogą służyć do zabezpieczenia przed wnikaniem zanieczyszczeń.
Łatwo się je instaluje poprzez wciśnięcie i demontuje. Są używane w rozmaitych zastosowaniach, na przykład medycznych, motoryzacyjnych, spożywczych oraz w maszynach przemysłowych.
Chronią przed uszkodzeniami, pyłem, zabrudzeniami, wilgocią i korozją.
Threaded O-ring Plugs are designed for use on UNF Threads. Provides a watertight seal with a compressed flange lip, and optional O-ring. Ensures superior leak prevention for hydraulic threads. Ideal for flat-faced hydraulic fittings. Can withstand temperatures from -40F up to 230F (-40C to 110C).
Standardowe nasadki i zaślepki stożkowe to komponenty o wszechstronnym zastosowaniu. Jeden element można użyć zarówno jako nasadkę jak i zaślepkę. Stożkowy kształt umożliwia montaż w charakterze zatyczki w otworach o różnych średnicach wewnętrznych i w charakterze nasadki na elementach o różnych średnicach zewnętrznych.
Te dwufunkcyjne nasadki/zaślepki zwykle używane są do zabezpieczenia przed uszkodzeniem, wnikaniem zanieczyszczeń i wilgoci, a także przed korodowaniem podczas przechowywania i transportu.
Prosta konstrukcja na wcisk sprawia, że te dwufunkcyjne komponenty łatwo się montuje i demontuje. Bogaty asortyment oferuje możliwość wyboru komponentów różnej wielkości, od 2,9 mm do 345,0 mm.
Niestety, Twoja sesja wygasła z powodu braku aktywności. Zaloguj się lub odśwież stronę, aby kontynuować
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
Obecnie zmagamy się z problemami technicznymi na naszej stronie. Jeżeli posiadają Państwo trudności z działaniem strony lub odnalezieniem odpowiedniego produktu, prosimy o kontakt z działem obsługi klienta pod numerem 42 639 52 64 lub pod adresem email: info@essentracomponents.pl. Przepraszamy za wszelkie utrudnienia.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.