W przypadku dużych ilości i produktów niestandardowych dodaj je do koszyka i kliknij w "poproś o wycenę" orskontaktuj się z namia my odpowiemy w ciągu 1 dnia roboczego
(28 Produkty)
Flexible End Caps with acid resistance are designed to seal and protect the ends of pipes, tubes and fittings. Features a hanging tab that allows them to be used with wire hooks. More acid resistant and can stretch for a tight fit.
Standard Flexible End Caps are compatible with Metric, BSP and UNF threads. Guards against dust and moisture. Applied on the ends of pipes, tubes, and fittings.
End Tips protect the exposed ends of rods and tubes, while providing a neat appearance. The simple push-fit design allows for quick and easy installation.
Square End Caps protect tubular items, while providing an appealing and shiny finish. The flexible material allows it to fit snugly and smoothly, resulting in a tight and secure fit.
High Temperature Flexible Caps with an ergonomic-friendly pull-tab design for easy fitting and removal. Suitable for use on threaded or plain applications.
The unique design fits a range of applications and thread sizes including Metric, UNF and BSP. The range includes options with a six-sided design.Odporne na działanie wysokiej temperatury, elastyczne nasadki z uchwytem to łatwe w montażu i demontażu nasadki na elementy gwintowane i gładkie.
Flexible Vinyl Pull Tab Caps are suitable for both plain and threaded applications. Fits a variety of sizes. Is able to endure wear, and temperatures of up to +210ºC. Easy to install. Compatible with Metric, UNF and BSP thread sizes.
Elastyczne nasadki nadają się do stosowania na elementy gwintowane i gładkie, a ich unikatowa konstrukcja sprawia, że nasadka pasuje do wielu średnic.
Tube End Caps protect threaded and non-threaded tubes, rods, and other cylindrical devices against inadvertent displacement. Best used as a protective covering, and to mask areas during painting for in outdoor applications.
Easy Pull Masking Caps are intended for masking parts during anodising, blasting, powder coating, e-coating, plating, and ordinary paint applications. Available in a variety of materials with a wide range of benefits. Silicone is a high-quality masking substance that can withstand high temperatures. EPDM is a less expensive compound that is less heat resistant.
Garden Cane Caps with a cross head pattern are typically applied to the tips of garden canes and other pointed stick or pole applications. They are weather-resistant and help prevent harmful injuries to users. Designed to accommodate a variety of diameters.
Użyteczne nasadki na tyczki ogrodowe z łbem krzyżakowym są powszechnie stosowane do ochrony tyczek ogrodowych, metalowych prętów i innych przedmiotów.
Standard Round Feet Ferrules protect tube ends, chair bottoms and other light or heavy-duty applications. Offers protection against wear and tear from grasp and slip, and scratch resistance. Provides a secure grip. Simple to install by placing it by hand on to the end of the application.
Tapered Round Feet Ferrules protect tube ends, chair bottoms and other furniture. Offers protection against wear and tear from grasp and slip, and scratch resistance. Provides a secure grip. Simple to install by placing it by hand on to the end of the application.
Round Vinyl End Caps seal and protect the ends of pipes, tubes and cylindrical items from contamination. Creates a clean finish. Resistant to impact, weathering and abrasion.
Flanged Caps are designed for easy assembly and removal, either with automated equipment or by hand. Typically used to protect metric or imperial threads, with or without O-Rings. The larger flange allows for faster application and removal when using it by hand.
For the purpose of quality control; the natural coloured caps allow you to see through the cap and check whether the O-ring is installed, or not installed, on the protected fitting.
Driveshaft Protection Caps protect the ends of exposed driveshafts from oil and chemicals, during transportation and storage. They are resistant to ripping and splitting.
Round Hanger Caps protect the outer diameters of threaded and non-threaded tubes and rods, preventing unintentional displacement. Feature an attractive finish and have excellent weather resistance.
Pokrywy rur to niedrogie pokrywy ochronne o wysokiej jakości wykończenia.
Formowane osłony pasują do zewnętrznej średnicy gwintowanych i niegwintowanych końcówek rur i profili. Zapobiegają wnikaniu do wnętrza ciał obcych w czasie przechowywania i transportu.
Osłony są wyposażone w ożebrowanie wewnętrzne gwarantujące ciasne dopasowanie. Ponadto asortyment zawiera osłony z niewielkim otworem odpowietrzającym, który zapobiega zwiększeniu ciśnienia powietrza wewnątrz. Spełniają one wymogi specyfikacji ANSI i DIN.
Zapewnia szybki i łatwy montaż dzięki samoprzylepnej podstawie. Górna część uchwytu jest wciskana pod występ dolnej części i blokuje kabel na miejscu. Oferowany w dwóch różnych rozmiarach dopasowanych do wiązek o różnych średnicach. Wykonane z szarego PVC klasy UL94 V-0 z akrylową warstwą samoprzylepną. Okres trwałości elementu samoprzylepnego wynosi około 1 rok od daty wysyłki, jeżeli przechowywany jest w nieotwartym opakowaniu oryginalnym, w temperaturze pokojowej i w miejscu nienarażonym na bezpośrednie działanie promieni słonecznych.
Stopki wciskane, powszechnie znane jako nóżki wciskane, stanowią idealny wybór do wielu zastosowań. Mają wiele przydatnych właściwości, które zapewniają ochronę podłoża, tłumienie drgań, wytrzymałość i zapobieganie poślizgowi.
Nasze stopki wciskane zaprojektowano tak, by można je było zamontować przez proste wciśnięcie w wybite lub nawiercone otwory, końcówki rur lub w podstawę mebla — dzięki czemu ich instalacja jest łatwa i szybka. Zapewniają stabilność i podparcie w różnorodnych zastosowaniach i branżach, w tym: w biurach i sklepach, produkcji małych i dużych urządzeń, w meblach i szafach, obudowach i skrzyniach, szklanych półkach i blatach, przedmiotach układanych w stos, urządzeniach elektrycznych i elektronicznych i wielu innych.
Oval Feet Ferrules are intended to add stability, provide floor protection and a polished appearance to equipment. Covers sharp tube edges and oval legs, providing impact and wear resistance. They are adaptable, allowing for easy application.
Wciskane stopki odbojowe mogą być używane jako ślizgacze, odbojniki, zwieńczenia i ograniczniki w różnorodnych zastosowaniach. Wciskana konstrukcja utrzymuje odbojnik bezpiecznie na miejscu i zapobiega zetknięciu się powierzchni.
Grupa SR: SR5795
Zapewnia łatwy montaż dzięki warstwie samoprzylepnej. Do montażu nie jest wymagany otwór przelotowy. Zamykana część mocuje kabel na miejscu i umożliwia ponowne otwarcie. Są dostępne różne wersje, kolory i materiały. Okres trwałości elementu samoprzylepnego wynosi około 1 rok od daty wysyłki, jeżeli przechowywany jest w nieotwartym opakowaniu oryginalnym, w temperaturze pokojowej i w miejscu nienarażonym na bezpośrednie działanie promieni słonecznych.
Zatyczki rur to niezbędne komponenty używane do uszczelniania końcówek rur i przewodów w wielu branżach. Zaprojektowano je z myślą o bezpiecznym i niezawodnym zamknięciu uniemożliwiającym wycieki, zanieczyszczenie oraz uszkodzenie rur. Charakteryzują się wyjątkową trwałością, wszechstronnością i łatwością instalacji. Oferują liczne korzyści i można ich używać w różnorodnych zastosowaniach, na przykład w branży budowlanej, instalatorskiej czy wytwórczej.
Dostępne są różnorodne warianty materiałowe i rozmiary. Zaślepki te są zwykle wykonane z wysokiej jakości materiałów, takich jak guma czy tworzywo sztuczne, co gwarantuje doskonałą wytrzymałość mechaniczną i odporność na zużycie.
Artykuły te są dostępne w różnorodnych rozmiarach i rodzajach, co umożliwia dokładne i skuteczne uszczelnienie rur i przewodów różnej wielkości.
Masking Flangeless Plugs are designed to cover holes without masking the surrounding area, protecting against contaminants. Featuring conical rings and a hollow core, these plugs can mask multiple areas at once.
High Temperature Flexiplugs are used to hold screws and nails in both threaded and plain holes. Resists splitting and contamination. Used in automotive and manufacturing sectors.
Flange Protector Retainer Plugs secure flange protection discs to pipe flange assemblies. Features a dual-function design that combines flange protection and retention capabilities.
Zaślepki kołnierzowe ustalające mocują pełnowymiarowe krążki ochronne (sprzedawane oddzielnie) do powierzchni kołnierza.
Niestety, Twoja sesja wygasła z powodu braku aktywności. Zaloguj się lub odśwież stronę, aby kontynuować
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
Niestety, Twoja sesja wygasła z powodu braku aktywności. Zaloguj się lub odśwież stronę, aby kontynuować
You are logged out due to a second login attempt. Please login again if you want to continue in this device.