Menu Procurar

Clevis Joints with Retention Clips

Em stock

These Steel Clevis Joints with Retention Clips are a type of coupling in which the matching parts fit between the forks and are held in place by retention clips. They form a U-shaped connection between two rods or shafts to allow for tractive or linear thrust movements.

The retention clip is a clip that locks in place around the base of the clevis preventing accidental disconnection, resulting in a clean, compact assembly. The steel substance ensures its longevity and ability to endure high forces, as well as resistance to wear and corrosion. If necessary, the joint can be dismantled for maintenance by removing the retention clip. This allows for component examination, lubrication, or replacement.

They are easy to install and adjust using standard thread. They are most typically employed as a coupling on the end of air cylinders or at each end of a turnbuckle or wire rope for tensioning, as well as in industries such as construction, automotive and manufacturing.

  • U-shaped connection between two rods or shafts to allow for tractive or linear thrust movements.
  • Steel material ensures its longevity and ability to endure high forces, as well as resistance to wear and corrosion.
  • Joint can be dismantled for maintenance by removing the retention clip, allowing for component examination, lubrication, or replacement.
Material: Steel Series Code: SRR3388, SRR3387

Peça um orçamento

Para grandes volumes e produtos personalizados, adicione ao seu carrinho e clique em pedir um orçamento, ou entre emcontato conosco; entraremos em contacto consigo dentro de 2 dias úteis.

Filtrar ou procurar variantes

Utilize os filtros ou pesquise abaixo para encontrar o que procura

Imperial
Métrico
Ocultar Mostrar Filtros
Mostrar menos filtros Mostrar mais filtros
54 resultados
Informações SKU sobre os produtos
Referência da Essentra Intervalo de preço Disponibilidade d2 d3 Clevis Size Thread hand Tipo de rosca d1 tol. H9 l1 ±0.5 Comprar
1,80 € - 2,77 € Solicite o prazo de entrega aqui
M8
14.0
8x32
Left Hand
Áspero
8.0
32.0
1,20 € - 1,85 € Solicite o prazo de entrega aqui
M6
10.0
6x12
Left Hand
Áspero
6.0
12.0
15,12 € - 23,26 € Solicite o prazo de entrega aqui
M20
34.0
20x40
Left Hand
Áspero
20.0
40.0
12,24 € - 18,83 € Solicite o prazo de entrega aqui
M16
26.0
16x64
Left Hand
Áspero
16.0
64.0
12,24 € - 18,83 € Solicite o prazo de entrega aqui
M16
26.0
16x64
Left Hand
Fino
16.0
64.0
6,04 € - 9,29 € Solicite o prazo de entrega aqui
M14
24.0
14x28
Left Hand
Áspero
14.0
28.0
6,04 € - 9,29 € Solicite o prazo de entrega aqui
M14
24.0
14x28
Left Hand
Fino
14.0
28.0
17,51 € - 26,94 € Solicite o prazo de entrega aqui
M20
34.0
20x40
Right Hand
Fino
20.0
40.0
7,46 € - 11,48 € Solicite o prazo de entrega aqui
M16
26.0
16x32
Left Hand
Fino
16.0
32.0
1,65 € - 2,54 € Solicite o prazo de entrega aqui
M8
14.0
8x16
Left Hand
Fino
8.0
16.0
5,60 € - 8,62 € Solicite o prazo de entrega aqui
M14
24.0
14x28
Right Hand
Fino
14.0
28.0
6,75 € - 10,39 € Solicite o prazo de entrega aqui
M16
26.0
16x32
Right Hand
Fino
16.0
32.0
10,69 € - 16,45 € Solicite o prazo de entrega aqui
M16
26.0
16x64
Right Hand
Áspero
16.0
64.0
16,59 € - 25,52 € Solicite o prazo de entrega aqui
M20
34.0
20x40
Right Hand
Áspero
20.0
40.0
1,80 € - 2,77 € Solicite o prazo de entrega aqui
M8
14.0
8x32
Left Hand
Fino
8.0
32.0
3,08 € - 4,74 € Solicite o prazo de entrega aqui
M12
20.0
12x24
Left Hand
Fino
12.0
24.0
4,30 € - 6,62 € Solicite o prazo de entrega aqui
M12
20.0
12x48
Right Hand
Áspero
12.0
48.0
2,22 € - 3,41 € Solicite o prazo de entrega aqui
M5
9.0
5x20
Left Hand
Áspero
5.0
20.0
2,18 € - 3,36 € Solicite o prazo de entrega aqui
M5
9.0
5x10
Left Hand
Áspero
5.0
10.0
7,46 € - 11,48 € Solicite o prazo de entrega aqui
M16
26.0
16x32
Left Hand
Áspero
16.0
32.0
  • de 3
União de articulação com clipes de retenção M8 8x32 32.0 Aço

20215866

Intervalo de preços
2,77 € - 1,80 €

Níveis de stock
Solicite o prazo de entrega aqui
Características
  • Clevis Size
    8x32
  • Thread hand
    Left Hand
  • Tipo de rosca
    Áspero
  • d1 tol. H9
    8.0
  • l1 ±0.5
    32.0
União de articulação com clipes de retenção M6 6x12 12.0 Aço

20215828

Intervalo de preços
1,85 € - 1,20 €

Níveis de stock
Solicite o prazo de entrega aqui
Características
  • Clevis Size
    6x12
  • Thread hand
    Left Hand
  • Tipo de rosca
    Áspero
  • d1 tol. H9
    6.0
  • l1 ±0.5
    12.0
União de articulação com clipes de retenção M20 20x40 40.0 Aço

20216047

Intervalo de preços
23,26 € - 15,12 €

Níveis de stock
Solicite o prazo de entrega aqui
Características
  • Clevis Size
    20x40
  • Thread hand
    Left Hand
  • Tipo de rosca
    Áspero
  • d1 tol. H9
    20.0
  • l1 ±0.5
    40.0
União de articulação com clipes de retenção M16 16x64 64.0 Aço

20216023

Intervalo de preços
18,83 € - 12,24 €

Níveis de stock
Solicite o prazo de entrega aqui
Características
  • Clevis Size
    16x64
  • Thread hand
    Left Hand
  • Tipo de rosca
    Áspero
  • d1 tol. H9
    16.0
  • l1 ±0.5
    64.0
União de articulação com clipes de retenção M16 16x64 64.0 Aço

20216030

Intervalo de preços
18,83 € - 12,24 €

Níveis de stock
Solicite o prazo de entrega aqui
Características
  • Clevis Size
    16x64
  • Thread hand
    Left Hand
  • Tipo de rosca
    Fino
  • d1 tol. H9
    16.0
  • l1 ±0.5
    64.0
União de articulação com clipes de retenção M14 14x28 28.0 Aço

20215965

Intervalo de preços
9,29 € - 6,04 €

Níveis de stock
Solicite o prazo de entrega aqui
Características
  • Clevis Size
    14x28
  • Thread hand
    Left Hand
  • Tipo de rosca
    Áspero
  • d1 tol. H9
    14.0
  • l1 ±0.5
    28.0
União de articulação com clipes de retenção M14 14x28 28.0 Aço

20215972

Intervalo de preços
9,29 € - 6,04 €

Níveis de stock
Solicite o prazo de entrega aqui
Características
  • Clevis Size
    14x28
  • Thread hand
    Left Hand
  • Tipo de rosca
    Fino
  • d1 tol. H9
    14.0
  • l1 ±0.5
    28.0
União de articulação com clipes de retenção M20 20x40 40.0 Aço

20215781

Intervalo de preços
26,94 € - 17,51 €

Níveis de stock
Solicite o prazo de entrega aqui
Características
  • Clevis Size
    20x40
  • Thread hand
    Right Hand
  • Tipo de rosca
    Fino
  • d1 tol. H9
    20.0
  • l1 ±0.5
    40.0
União de articulação com clipes de retenção M16 16x32 32.0 Aço

20216016

Intervalo de preços
11,48 € - 7,46 €

Níveis de stock
Solicite o prazo de entrega aqui
Características
  • Clevis Size
    16x32
  • Thread hand
    Left Hand
  • Tipo de rosca
    Fino
  • d1 tol. H9
    16.0
  • l1 ±0.5
    32.0
União de articulação com clipes de retenção M8 8x16 16.0 Aço

20215859

Intervalo de preços
2,54 € - 1,65 €

Níveis de stock
Solicite o prazo de entrega aqui
Características
  • Clevis Size
    8x16
  • Thread hand
    Left Hand
  • Tipo de rosca
    Fino
  • d1 tol. H9
    8.0
  • l1 ±0.5
    16.0
União de articulação com clipes de retenção M14 14x28 28.0 Aço

20215705

Intervalo de preços
8,62 € - 5,60 €

Níveis de stock
Solicite o prazo de entrega aqui
Características
  • Clevis Size
    14x28
  • Thread hand
    Right Hand
  • Tipo de rosca
    Fino
  • d1 tol. H9
    14.0
  • l1 ±0.5
    28.0
União de articulação com clipes de retenção M16 16x32 32.0 Aço

20215743

Intervalo de preços
10,39 € - 6,75 €

Níveis de stock
Solicite o prazo de entrega aqui
Características
  • Clevis Size
    16x32
  • Thread hand
    Right Hand
  • Tipo de rosca
    Fino
  • d1 tol. H9
    16.0
  • l1 ±0.5
    32.0
União de articulação com clipes de retenção M16 16x64 64.0 Aço

20215750

Intervalo de preços
16,45 € - 10,69 €

Níveis de stock
Solicite o prazo de entrega aqui
Características
  • Clevis Size
    16x64
  • Thread hand
    Right Hand
  • Tipo de rosca
    Áspero
  • d1 tol. H9
    16.0
  • l1 ±0.5
    64.0
União de articulação com clipes de retenção M20 20x40 40.0 Aço

20215774

Intervalo de preços
25,52 € - 16,59 €

Níveis de stock
Solicite o prazo de entrega aqui
Características
  • Clevis Size
    20x40
  • Thread hand
    Right Hand
  • Tipo de rosca
    Áspero
  • d1 tol. H9
    20.0
  • l1 ±0.5
    40.0
União de articulação com clipes de retenção M8 8x32 32.0 Aço

20215873

Intervalo de preços
2,77 € - 1,80 €

Níveis de stock
Solicite o prazo de entrega aqui
Características
  • Clevis Size
    8x32
  • Thread hand
    Left Hand
  • Tipo de rosca
    Fino
  • d1 tol. H9
    8.0
  • l1 ±0.5
    32.0
União de articulação com clipes de retenção M12 12x24 24.0 Aço

20215934

Intervalo de preços
4,74 € - 3,08 €

Níveis de stock
Solicite o prazo de entrega aqui
Características
  • Clevis Size
    12x24
  • Thread hand
    Left Hand
  • Tipo de rosca
    Fino
  • d1 tol. H9
    12.0
  • l1 ±0.5
    24.0
União de articulação com clipes de retenção M12 12x48 48.0 Aço

20215675

Intervalo de preços
6,62 € - 4,30 €

Níveis de stock
Solicite o prazo de entrega aqui
Características
  • Clevis Size
    12x48
  • Thread hand
    Right Hand
  • Tipo de rosca
    Áspero
  • d1 tol. H9
    12.0
  • l1 ±0.5
    48.0
União de articulação com clipes de retenção M5 5x20 20.0 Aço

20215811

Intervalo de preços
3,41 € - 2,22 €

Níveis de stock
Solicite o prazo de entrega aqui
Características
  • Clevis Size
    5x20
  • Thread hand
    Left Hand
  • Tipo de rosca
    Áspero
  • d1 tol. H9
    5.0
  • l1 ±0.5
    20.0
União de articulação com clipes de retenção M5 5x10 10.0 Aço

20215804

Intervalo de preços
3,36 € - 2,18 €

Níveis de stock
Solicite o prazo de entrega aqui
Características
  • Clevis Size
    5x10
  • Thread hand
    Left Hand
  • Tipo de rosca
    Áspero
  • d1 tol. H9
    5.0
  • l1 ±0.5
    10.0
União de articulação com clipes de retenção M16 16x32 32.0 Aço

20216009

Intervalo de preços
11,48 € - 7,46 €

Níveis de stock
Solicite o prazo de entrega aqui
Características
  • Clevis Size
    16x32
  • Thread hand
    Left Hand
  • Tipo de rosca
    Áspero
  • d1 tol. H9
    16.0
  • l1 ±0.5
    32.0