Para grandes volumes e produtos personalizados, adicione ao seu carrinho e clique em pedir um orçamento, ou entre emcontato conosco; entraremos em contacto consigo dentro de 2 dias úteis.
(1 Produto)
A high security Bolt Seal that is ideal for use for the securing import and export goods both domestically, and internationally. Typical applications include; shipping containers, cargo containers, trucks, trailer vehicle doors and rail freights.
These bolt seals features an 18mm insert and pin head that keeps the seal engaged on the applications latch when the plastic cover is intentionally or accidentally removed.
The range includes different options, including pins that are either coated or uncoated. The coated pin has an additional layer of paint that gives it an extra layer of protection from chips and damage. The bolt seal also features a label attachment.
ISO 17712:2013 (coated pin option only) and C-TPAT compliant.
The bolt seal barrel is made from high-quality ABS material, which benefits from impact resistance and also indicates evidence of tampering.
Infelizmente, a sua sessão expirou devido a inatividade. Faça login ou atualize a página para continuar
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
Atualmente o nosso site está com problemas de carregamento de páginas. Caso esteja a ter alguma dificuldade, contacte a nossa equipa de atendimento ao cliente diretamente pelo telefone +34 936 064 210 ou envie um e-mail para sales@essentracomponents.es e a nossa equipa terá todo o prazer em ajudá-lo diretamente. Pedimos desculpa por qualquer inconveniente.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.