Meniu Caută
Solicitare cotație

Pentru volume mari și produse personalizate, adăugați produsele în coș și faceți clic pe Solicitare cotație saucontactați-neiar noi vă vom răspunde în termen de 2 zile lucrătoare.

Oțel Balamale mascate Încuietoare dulap furtun anti-incendiu

 (4 Produse)

Listă Grilă

Balamale mascate demontabile

Skryté závesy vhodné pre ľavé aj pravé dvere. Vhodné na kovové skrine a kryty strojov. K dispozícii je niekoľko typov z pozinkovanej ocele alebo nehrdzavejúcej ocele AISI 304.

Cod Serie: SR5510

Balamale mascate fixate cu șuruburi

Sortiment skrutkovacích skrytých závesov je vhodný pre náročné aplikácie. Montujú sa pomocou skrutiek a majú odnímateľný čap, ktorý umožňuje zdvihnutie dverí z rámu pre ľahký prístup. K dispozícii sú rôzne materiály a uhly rotácie, ktoré vyhovujú mnohým aplikáciám.

Cod Serie: SR5468

Balamale mascate sudabile

Sortiment skrutkových/zváraných skrytých pántov je vhodný pre náročné aplikácie a ponúka dvojdielne montážne riešenie so zaskrutkovanou rámovou časťou a dverovou časťou pripevnenou maticou k zváranému čapu na dverách. Použitie čapu umožňuje odstránenie dverí pre ľahký prístup. Sú vhodné pre ľavé a pravé uchytenie.

Cod Serie: SR5545

Încuietori pentru mobilier - Broască pentru dulapuri cu regim greu de utilizare

These Furniture Locks are used to secure metal cabinets; however, they were initially developed for Fire Hose Cabinets. These locks are intended to be placed flush with the application's surface, resulting in a smooth and seamless look.

It offers security to protect valuable items and are durable. The flush mount design prevents the locks from protruding from the application surface, preserving the piece's aesthetic integrity.

It is easy to install and can be adapted to existing cabinets, making it a convenient and effective way to secure doors and drawers. They are typically found in metal cabinets, medical furniture, and data cabinets that require a clean and discrete locking mechanism.

  • It is placed flush with the furniture's surface, resulting in a smooth and seamless look.
  • It is easy to install and can be adapted to existing furniture.
  • It offers security and prevents unauthorised access to furniture contents.
Material: Aliaj de zinc turnat sub presiune Culoare: Natural, Series Code: