Pentru volume mari și produse personalizate, adăugați produsele în coș și faceți clic pe Solicitare cotație saucontactați-neiar noi vă vom răspunde în termen de 2 zile lucrătoare.
(5 Produse)
Naše plastové prívesky na kľúče sú vysoko ekonomické. Súčasťou dodávky je štítok v malom okienku a kovový závesný krúžok. Tieto prívesky slúžia na ľahšiu identifikáciu kľúčov a vyššie zabezpečenie v maloobchodných prevádzkach.
Protiprachové krytky sú ďalším príslušenstvom k zámkom s upevňovacími otvormi 20,2 x 22,2. Chránia zámok a zabraňujú vnikaniu nečistôt a vlhkosti, ktoré by mohli poškodiť uzamykací systém.
Sortiment štvrťotáčkových zámkov sa dodáva so sortimentom príslušenstva vrátane uzamykacích rukovätí. Vyrobené sú z polyamidu. Sú vhodné pre všetky zámky s montážnym otvorom 20,2 x 22,2.
Montážne dosky v tomto sortimente sa používajú na bezpečné umiestnenie zámkov s jazýčkom v miestach s potenciálnym rizikom určitých pohybov vzhľadom na povahu aplikácie. Tento sortiment zahŕňa podložku a dosku z ocele.
This range of Lipped and Un-lipped hygienic Ring Seal Clamps are the latest advancement in contamination detection and containment, thus helping reduce product loss and increase productivity. This unique range of metal detectable elastomer compounds has been developed specially, to meet the stringent demands of the pharmaceutical and food processing industries.
Fragments as small as 2 to 3 millimetres can be easily identified by in-line metal detection equipment that are used to detect products contaminated by process lines. Typical applications include static sealing applications for food processing equipment and pharmaceutical drug manufacturing equipment in the bioscience industry.
These ring seal clamps have excellent mechanical properties and sealing efficiency. They feature a blue seal to assist easy identification. They are free from animal derived ingredients.
Din păcate, sesiunea dvs. a expirat ca urmare a inactivității. Pentru a continua, conectați-vă sau reîncărcați pagina
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.