Pentru volume mari și produse personalizate, adăugați produsele în coș și faceți clic pe Solicitare cotație saucontactați-neiar noi vă vom răspunde în termen de 2 zile lucrătoare.
(3 Produse)
Kónický tvar pre pevné uchytenie vo vnútri príruby. Nie je potrebný spojovací materiál či iné upevňovacie prvky. Vyrobené z polyetylénu. Bráni mechanickému poškodeniu, usadzovaniu nečistôt a vlhkostí počas otryskávania a pieskovania.
Series Code: SR1372
Cod Serie: SR1372
Chrániče prírub so zdvihnutým čelom majú lepiacu základňu a jednoducho sa odliepajú a priliepajú. Špeciálne lepidlo pevne priľne a za normálnych podmienok aplikácie nezanecháva zvyšky.
Diskový tvar poskytuje ochranu celého čela príruby. Sortiment je vhodný pre špecifikácie prírub podľa noriem DIN a ANSI. Sú k dispozícii s otvormi pre pieskovanie vnútorného vývrtu a majú štandardnú hrúbku 1,5 mm.
Disky sú odolné voči ozónu, poveternostným vplyvom, benzínu, oleju a neoxidačným kyselinám. Sú tiež schopné odolávať teplotám od -15 C do +70 C.
Nevyžaduje spojovacie diely.
These furniture locks, also known as cabinet locks or cupboard locks, are intended to offer security and privacy. The locks are designed to be used with our rods (available separately) to give 2-point locking.
It lies flush with the metal lockers's surface, giving it a clean and inconspicuous appearance. This flush design not only improves the appearance of the furniture but also prevents the lock from snagging on garments or inflicting unintended damage.
Cupboard locks are simple to install by pressing them into the cut out hole; the clip-on body makes installation easier, and they are available with Keyed Alike or Keyed Differ cylinder choices. Commonly used in metal lockers and other storage units.
Din păcate, sesiunea dvs. a expirat ca urmare a inactivității. Pentru a continua, conectați-vă sau reîncărcați pagina
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.