Meniu Caută
Solicitare cotație

Pentru volume mari și produse personalizate, adăugați produsele în coș și faceți clic pe Solicitare cotație saucontactați-neiar noi vă vom răspunde în termen de 2 zile lucrătoare.

Protector cu flanșă ridicată Sigilii Hanalock

 (4 Produse)

Listă Grilă

Bușoane de protecție cu suprafața ridicată

Kónický tvar pre pevné uchytenie vo vnútri príruby. Nie je potrebný spojovací materiál či iné upevňovacie prvky. Vyrobené z polyetylénu. Bráni mechanickému poškodeniu, usadzovaniu nečistôt a vlhkostí počas otryskávania a pieskovania.

Series Code: SR1372

Cod Serie: SR1372

Discuri autoadezive pentru fețe de flanșe

Chrániče prírub so zdvihnutým čelom majú lepiacu základňu a jednoducho sa odliepajú a priliepajú. Špeciálne lepidlo pevne priľne a za normálnych podmienok aplikácie nezanecháva zvyšky.

Diskový tvar poskytuje ochranu celého čela príruby. Sortiment je vhodný pre špecifikácie prírub podľa noriem DIN a ANSI. Sú k dispozícii s otvormi pre pieskovanie vnútorného vývrtu a majú štandardnú hrúbku 1,5 mm.

Disky sú odolné voči ozónu, poveternostným vplyvom, benzínu, oleju a neoxidačným kyselinám. Sú tiež schopné odolávať teplotám od -15 C do +70 C.

Nevyžaduje spojovacie diely.

  • Materiál: guma
  • Farba: Čierna



Cod Serie: SR1361

Sigilii Hanalock

A high security Bolt Seal that is ideal for use for the securing import and export goods both domestically, and internationally. Typical applications include; shipping containers, cargo containers, trucks, trailer vehicle doors and rail freights.

These bolt seals features an 18mm insert and pin head that keeps the seal engaged on the applications latch when the plastic cover is intentionally or accidentally removed.

The range includes different options, including pins that are either coated or uncoated. The coated pin has an additional layer of paint that gives it an extra layer of protection from chips and damage. The bolt seal also features a label attachment.

ISO 17712:2013 (coated pin option only) and C-TPAT compliant.

The bolt seal barrel is made from high-quality ABS material, which benefits from impact resistance and also indicates evidence of tampering.

  • Material: Acrylonitrile Butadiene Styrene (ABS) Barrel and Steel Pin
  • Colours: Blue, Green, Orange, Red and White




Cod Serie: SRH0019, SRH0018, SREinLock

Sigilii de securitate, schele și protecția în timpul transportului

Our Security Seals provide a tamper evident seal for plastic containers, while also adding a level of security protection against theft and contamination.

Ideal for use on storage and shopping containers. This range of seals is available in a selection of sizes and a choice of styles, including; cable lock, EZE seal, smooth grip and metal lock.

  • Materials: Acrylonitrile Butadiene Styrene (ABS), Aluminium, Polypropylene (PP) and Steel
  • Colours: Blue, Green, Natural, Orange, Red, White and Yellow



Cod Serie: SRArrowLock, SR1153, SR1152, SR1151, SRZipLock, SRSphereLock, SRLuggagelock