Our range of Continuous Hinges are available in a host of sizes to suit your project requirements. These hinges are a more visually pleasing alternative to Butt Hinges. The hinge fits along the full length of a door, lid or other hinged application, and evenly distribute a load. They provide a seamless and hard-wearing opening.
Commonly used for piano lids - these durable hinges can be used in any number of light, medium and heavy duty industries, including, patio doors, shed, commercial and engineering applications, cabinets and other enclosures, furniture making, sheet metal and other metal fabrications.
The range includes Steel and AISI 304 Stainless Steel options. These continuous hinges come in drilled or non drilled options. Also available are Aluminium 6082 T5 options that features an aluminium profile with a small stainless steel pin diameter. This hinge comes non drilled with a weld on design, and features a choice of anodised or raw finishes.
Skupina SR: SR5590
V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.
Použite filtre alebo vyhľadajte nižšie, aby ste našli presne to, čo hľadáte
Cenové rozpätie | Dostupnosť | Hrúbka krídla | Celková dĺžka | Materiál | Typ/prevedenie závesu | Celková šírka | Kúpiť | |
---|---|---|---|---|---|---|---|---|
31,668 € - 64,1309 € | 6 Na sklade |
0.079 in
2.0 mm
|
40.157 in
1020.0 mm
|
Oceľ
|
Drilled Hinge
|
2.362 in
60.0 mm
|
||
25,7974 € - 52,2418 € | 12 Na sklade |
0.031 in
0.8 mm
|
40.157 in
1020.0 mm
|
Nehrdzavejúca oceľ
|
Drilled Hinge
|
1.181 in
30.0 mm
|
||
29,6674 € - 43,6285 € | 18 Na sklade |
0.047 in
1.2 mm
|
40.157 in
1020.0 mm
|
Nehrdzavejúca oceľ
|
Bez otvorov
|
1.575 in
40.0 mm
|
||
105,5462 € - 213,799 € | 176 Na sklade |
0.079 in
2.0 mm
|
39.37 in
1000.0 mm
|
Nehrdzavejúca oceľ
|
Bez otvorov
|
1.969 in
50.0 mm
|
||
28,7955 € - 28,7955 € | Požiadajte o dodací termin tu |
0.031 in
0.8 mm
|
40.157 in
1020.0 mm
|
Nehrdzavejúca oceľ
|
Drilled Hinge
|
1.575 in
40.0 mm
|
||
165,9766 € - 348,551 € | Požiadajte o dodací termin tu |
0.051 in
1.3 mm
|
72.047 in
1830.0 mm
|
Hliník
|
Bez otvorov
|
1.752 in
44.5 mm
|
||
Ľutujeme, Vaša relácia bola ukončená z dôvodu nečinnosti. Ak chcete pokračovať, prihláste sa alebo znova načítajte stránku
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.