These Drawer Slides are used in furniture and cabinets to offer smooth and regulated drawer movement. They are essential to dependable and simple-to-use storage solutions that conserve space.
One of the primary benefits is their capacity to sustain heavy loads while remaining smooth in operation. They are designed to uniformly distribute the weight of the drawer, reducing strain on the slides, eliminating inadvertent tilting, and assuring long-lasting performance. They also provide optimal use of space and easy access to whatever is stored in the furniture or cabinet. This collection offers full extension models in Steel and Stainless Steel material variations.
Typically, drawer slides are screwed to the sides of the drawer and cabinet (when a slide is ordered you will receive a pair.). It is utilised in various applications such as pull-out shelves, tool storage, electronic enclosures, and office furniture.
Materiál: Oceľ, Nehrdzavejúca oceľ AISI 304, Nehrdzavejúca oceľ Series Code:
V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.
Použite filtre alebo vyhľadajte nižšie, aby ste našli presne to, čo hľadáte
Cenové rozpätie | Dostupnosť | Uzatvorená dĺžka | Výsuvná dĺžka | Celková dĺžka | Materiál | Nosnosť | Celková šírka | Celková výška | Kúpiť | |
---|---|---|---|---|---|---|---|---|---|---|
21,5571 € - 23,9444 € | Požiadajte o dodací termin tu |
11.811 in
300.0 mm
|
23.622 in
600.0 mm
|
23.622 in
600.0 mm
|
Oceľ
|
25.0 kg
25.0 kg
|
1.409 in
35.8 mm
|
0.5 in
12.7 mm
|
||
29,9426 € - 33,2749 € | Požiadajte o dodací termin tu |
15.748 in
400.0 mm
|
31.496 in
800.0 mm
|
31.496 in
800.0 mm
|
Oceľ
|
25.0 kg
25.0 kg
|
1.409 in
35.8 mm
|
0.5 in
12.7 mm
|
||
Ľutujeme, Vaša relácia bola ukončená z dôvodu nečinnosti. Ak chcete pokračovať, prihláste sa alebo znova načítajte stránku
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.