Menu Hľadať
Požiadať o cenovú ponuku

V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.

Bindre a knihárske skrutky

 (3 sady výrobkov)

Zoznam Mriežka

Sada bindrov

Binder Screw Sets are designed to screw the threaded part and receptacle together in seconds for a quick, easy, secure joining component. Supplied in sets including screw and receptacle (female part is the receptacle, and the male part is the screw).

It provides a secure binding solution, preventing the materials from coming apart, plus they are easy to use, install and remove. Used for bookbinding and with laminated applications.

  • Material: PC, PE, HDPE, Nylon
  • Colour: White, Transparent, Black
  • Material Flammability Standard: UL94 V-2

Skrutky na viazanie kníh - kovové

The Book Binding Posts are made of metal, which offers superior strength, durability, and excellent resistance to wear and tear. This group includes the male threaded post and the female receptacle side; both parts are joined to hold the bound papers or materials (each part is sold separately).

It joins several sheets together by screwing them into a mating piece by hand or with a flat screwdriver. Used for panel fastening assemblies, such as swatch cards, colour charts, catalogues, sample books and many others.

  • Material: Steel
  • Colour: Brass Plated, Black, Nickel Plated


Skupina SR: SR1918

Stĺpiky na viazanie kníh – plastové

The Book Binding Posts are made of plastic, which makes them lightweight and durable. These are the female or receptacle sides (male threaded posts sold separately). Both parts are joined together to hold the bound papers or materials.

It joins several sheets together by screwing them into a mating piece by hand or with a flat screwdriver. Used for panel fastening assemblies, such as swatch cards, colour charts, catalogues, sample books and many others.

  • Material: Nylon
  • Colour: Black, White