Menu Hľadať
Požiadať o cenovú ponuku

V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.

Prevedenie pre vysokú záťaž Vodeodolné Gumené nožičky

 (4 sady výrobkov)

Zoznam Mriežka

Samolepiace protišmykové podložky

Self-adhesive bumpers provide cushioning and protection for an array of surfaces, across many applications.

The range includes black adhesive discs with a single-sided foam that has anti-skid properties. Available in packs of four that are either on a roll or on a pad, these versatile discs are designed to bond to many surfaces including; corrugated card, chipboard, wood, low surface energy plastics and powder coats.

Also included are anti-slip pads that are made from PE Foam tape, featuring a silicone coated paper liner. These are suitable for applications with temperatures ranging from -29C up to 66C.

  • Rubber adhesive
  • Permanent solution
  • Black finish.


Skupina SR: SR5808

Skrutkovacie nožičky s dorazom

Screw-On Bumper Feet are recessed for use as feet on small appliances and other retail products. These feet are attached with a separate screw, bolt, or rivet to the assembly and are made from anti-scratch material to protect surfaces.

Skupina SR: SR1590

Skrutkovacie nožičky s dorazom - so závitom

Skrutkovacie dorazy so závitom sa môžu použiť ako vyrovnávací prostriedok alebo doraz pre malé zariadenia. Driek aj nožička sú vyrobené z nehrdzavejúcich, odolných materiálov, vhodným do náročných podmienok.

Zátky a dorazy - so závitom

Inserts & Bumpers - Threaded can be used as a leveling device or bumper for small equipment. The non-corrosive stud and foot material is durable and resists harsh environments.

Skupina SR: SR5804