V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.
(1 sada výrobkov)
A high security Bolt Seal that is ideal for use for the securing import and export goods both domestically, and internationally. Typical applications include; shipping containers, cargo containers, trucks, trailer vehicle doors and rail freights.
These bolt seals features an 18mm insert and pin head that keeps the seal engaged on the applications latch when the plastic cover is intentionally or accidentally removed.
The range includes different options, including pins that are either coated or uncoated. The coated pin has an additional layer of paint that gives it an extra layer of protection from chips and damage. The bolt seal also features a label attachment.
ISO 17712:2013 (coated pin option only) and C-TPAT compliant.
The bolt seal barrel is made from high-quality ABS material, which benefits from impact resistance and also indicates evidence of tampering.
Ľutujeme, Vaša relácia bola ukončená z dôvodu nečinnosti. Ak chcete pokračovať, prihláste sa alebo znova načítajte stránku
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.