Menu Hľadať
Požiadať o cenovú ponuku

V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.

DIN Kovový M4

 (2 sady výrobkov)

Zoznam Mriežka

Skrutky so skosenou hlavou

Machine Screws with a pan head are designed for use in a wide range of applications, including construction, electronics assembly, and machine assembly. Its design allows the screw to sit flush against a surface after being fastened, providing a smooth, finished appearance.

Unlike regular screws, machine screws tend to be more durable and robust, making them perfect for resisting corrosion, high temperatures, and other chemicals or weather conditions. It is commonly used in machine assembly, including electronics, automotive, and industrial applications.

  • Material: Nylon, Stainless Steel, Mild Steel, PEEK, PC, Reny, PPS, PA
  • Colour: Natural, Brown, Clear, Beige
  • Material Flammability Standard: UL94 V-2, , UL94 V-0, UL94 HB


Skupina SR: SR1972

Strojové skrutky – so zapustenou hlavou

Countersunk machine screws have a flat head with a tapered bottom, allowing the screw to rest flush with the surface of the material to which it is fastened, making them excellent for situations where the head is not visible. This keeps the skin and clothes from snagging.

Usually threaded down the shaft and may be tightened with a screwdriver or equivalent equipment. It is simple to install and remove, providing a tidy and visually pleasing finish while remaining useful. They are long-lasting, corrosion-resistant, and lightweight. Used in applications such as handrails, furniture and lighting fixtures.

  • Material: Stainless Steel, Mild Steel, Nylon, PVDF, PP, PPS, Reny, PEEK, PA
  • Colour: Natural, White, Black, Beige, Light Brown, Tan
  • Material Flammability Standard: , UL94 V-0, UL94 HB


Skupina SR: SR1967