Menu Hľadať
Požiadať o cenovú ponuku

V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.

Montáž skrutkou Vonkajší závit Priechodky na odľahčenie ťahu

 (1 sada výrobkov)

Zoznam Mriežka

Odľahčovacie káblové príchytky - skrutkovacie

These Strain Relief Cable Clamps are designed to securely tie and organise cables while slightly reducing strain and protecting the cable from metal cut-outs.

The screw mount feature provides a strong and long-lasting hold that keeps the cables from slipping or becoming tangled. They are resistant to a wide range of environmental conditions, making them excellent for both indoor and outdoor use.

They are simple to install in a chassis, panel or wall to connect the main power wire to the appliances. It is attached with two screws that offer a firm hold on the cables. It's used in various industries, including automotive, telecommunications, electrical installations, and construction.

  • It is designed to securely tie and organise cables while slightly reducing strain.
  • It is attached with two screws that offer a firm hold on the cables.
  • Resistant to environmental conditions, excellent for both indoor and outdoor use.
Materiál: PA, PolyamidFarba: Čierna, Prírodná, ŠedáNorma pre horľavosť materiálu: UL94 V-2Series Code: