Menu Hľadať
Požiadať o cenovú ponuku

V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.

IP rated Nastaviteľná Skrutky s vnútorným šesťhranom

 (2 sady výrobkov)

Zoznam Mriežka

Kompresná západka s T rukoväťou nastaviteľná

Adjustable T Handle Compression Latches that are provided with up to 6mm of pre-set compression. Ideal for use with cabinets that require better sealing under vibration conditions.

The latches are hand operated, have locking (CH 751 stainless steel shutter) and non-locking (no cylinder) options. Two keys are supplied with every lock. The latches are also supplied with a rubber sealing gasket. Cams are sold separately.

The adjustable latches have a quarter-turn cam operation and a wide grip range with an adjustable nut.

  • Material: Die Cast Zinc Alloy
  • Finish Options: Chrome Plated and Black Powder Coated

Kompresné západky - nastaviteľné

Compression Latches that feature a wide grip range with adjustable screw. The latch provides good compression and is available in a choice of pre-set compression options that include; 4mm and 6mm for improved noise isolation.

The latch has noise dampening properties and offers better sealing under vibration and shock conditions. The latch is rated per DIN-EN 61373.

The range features latches with a quarter turn cam operation and a choice of locking and non-locking options. Cams and driver keys are sold separately.

  • Materials: Die Cast Zinc Alloy and Stainless Steel
  • Finish Options: Chrome Plated, Powder Coating, Matt and Stainless Steel
  • Left Hand and Right Hand mounting


Skupina SR: SR5547