Menu Hľadať
Požiadať o cenovú ponuku

V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.

Okrúhle Plsť

 (3 sady výrobkov)

Zoznam Mriežka

Klzáky s klincom

Klzáky s klincom alebo nožičky s klincom sú ideálne pre drevené nohy nábytku pre optimálnu ochranu podlahy a pomáhajú znižovať hluk. Klzáky sa jednoducho zatlačia na požadované miesto, sú dodávané vo vyhotovení s rôznymi povrchovými úpravami pre plynulý kĺzavý pohyb.

Naše klzáky s klincom sa dodávajú v rôznych základných materiáloch: napr. polyetylén s vysokou hustotou (HDPE), chróm, polyamid (PA) a polytetrafluóretylén (PTFE) – plus možnosť PTFE s plsťou, všetky sú dodávané s oceľovým klincom pre väčšie pohodlie a hodnotu.

  • Tvar: okrúhly
  • Farby: odtieň dreva, sivá, hnedá a prírodná.

Samolepiace tlmiče

Our range of self-adhesive buffers, bumpers and stick-on feet come in felt or polyurethane (PU), and in a variety of shapes and colours to suit your purpose.

The PU bumpers are suitable for application temperatures ranging from 18C up to 65.5C. These stick-on feet will not tarnish, scratch or discolour any surface.

The adhesive felt pads come in brown or white. They can be used on the base of feet or inserts for smooth movement over floor surfaces.

  • Adhesion works best on a smooth, clean and dry surface
  • Typically used as rubber feet, cabinet stoppers, door stops and for surface protection
  • Rated UL94 HB
  • Easy to use - simply peel and stick.


Skupina SR: SR1593

Zatláčacie klzáky

Push In Glides, or Tube Inserts, are commonly used at the base of tubular products like chair legs. The push-fit glide provides protection, not just for the assembly, but more importantly for the surface below. Ideal protection for wooden, carpeted and other floor surfaces.

Our Push-In Glide range has a wide range of material options to choose from, including but not limited to; Polyamide (PA), Polyethylene (PE), Acrylonitrile Butadiene Styrene (ABS), Felt and also Steel; as well as various finishes and colour choices to choose from.

Our offer features numerous styles, including; Domed, Angled, Metal-Pronged, Ribbed, Threaded, Lightweight and Heavy Duty. Plus lots of shapes to suit your application needs, including; Round, Oval, Rectangular and Square.

  • Attractive finish provides enhanced aesthetic appearance
  • Easy to assemble
  • Secure fitting
  • Durable and long-lasting.