Menu Hľadať
Požiadať o cenovú ponuku

V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.

Polyamid Guličkové sťahovacie pásky

 (2 sady výrobkov)

Zoznam Mriežka

Montovateľné guličkové viazacie a sťahovacie pásky

Guličkové sťahovacie pásky umožňujú jednoduchú inštaláciu a uvoľnenie kábla a zároveň zabraňujú jeho zošmyknutiu. Pásky s montážnou príchytkou umožňujú jednoduché a pevné upevnenie do panela.

Štandardné guličkové sťahovacie pásky

Standard Beaded Cable Ties are reliable and versatile fastening solutions that excel in securing and organizing cables, wires, and other objects. These ties feature a unique beaded design that allows for quick and effortless installation, while providing a secure and adjustable hold. Manufactured using high-quality materials such as nylon, Standard Beaded Cable Ties offer excellent tensile strength, durability, and resistance to environmental factors. The versatile design of these ties makes them suitable for a wide range of applications across various industries.

One of the main characteristics of Standard Beaded Cable Ties is their ease of use. The beaded design enables simple and efficient installation, eliminating the need for additional tools or complex techniques. The ties can be easily threaded through the beads, and once tightened, they provide a secure and adjustable hold. This feature is particularly advantageous in applications that require frequent adjustments or repositioning of cables, such as in electrical installations or network setups. Additionally, Standard Beaded Cable Ties offer excellent tensile strength, ensuring a reliable and long-lasting hold, even in demanding environments.

  • Material: PA, PP, PE
  • Colour: Natural, Yellow, Red, Blue, Black
  • Material Flammability Standard: UL94 V-2, UL94 HB,


Skupina SR: SR1818