V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.
(7 sady výrobkov)
Masking tapes that can withstand temperatures up to +260C. Ideal for awkward shapes that a cap or plug just can't cover, all of our masking tapes remove cleanly and leave no residue. Quick adhesion for time-saving applications.
Our High Temperature Masking Tapes are provided as a continuous roll, and they range in temperatures from 80C up to 260C. They offer clean removability so that unsightly adhesive residue will not be left behind. These tapes are mostly for general purpose and suitable for most low-temperature applications, as well as a variety of high-temperature applications to suit your project requirements.
The range includes polyester tapes with a maximum temperature of up to 180C; the thinner blue version is supplied in 25 micron tape thickness and is ideal for curved applications. The thicker green version is supplied in 38 micron tape thickness and can be used for powder coating and anodizing.
Our high-performance polyimide tape is optimal for electro-coating (E-coating) applications. The brown roll-tape has a maximum temperature of up to 260C and offers chemical and abrasion resistance.
Our range includes a silicone rubber Eze-wrap tape that has a maximum temperature of up to 204C. This tape is capable of self-fusing and will adhere to itself to form a homogenous mass that provides excellent sealing. Great for irregular-shaped objects.
Why not try our fibreglass cloth tape with a maximum temperature of up to 250C. This tape is solvent and abrasion resistant and the tightly-woven material has superb tear strength. An ideal choice for high-pressure applications, such as sand blasting.
We also offer a range of paper masking tapes that range in temperatures from 80C up to 180C. These are a great choice for painting applications..
Skupina SR: SR1059
Expandable sleeves to ease assembly. These sleeves fit a range of diameter cables and protect against abrasion in application.
Hadicové ochranné návleky sú pevné kryty, ktoré chránia hadice pred teplom, odieraním a znižujú hluk. Odolný voči teplu, ozónu a oderu. Odoláva teplotám od 110ºC do 185ºC.Vynikajúca ochrana voči oderu.Jednoduchá montáž.Ideálne na konektory, spojky, spoje, káble a hadice. Materiál: 1050 balistický polyamid, PA, PES, PO Farba: Čierna Skupina SR: SR1080, , SR1108, SREHSS
Braided Cable Sleeves that will protect cables and pipes against abrasion.
Skupina SR: SR1106
Zaslepovacie zátky chránia plech pred ostrými hranami a utesňujú dutiny panelu, aby sa zabránilo vnikaniu prachu a vlhkosti. Poskytujú čistý povrch, odolávajú kyselinám a tlmia vibrácie. K dispozícii sú rôzne materiály; TPE odoláva teplotám do 95C, TPR zvládne -40C až 135C a PVC vydrží až 50C.Chránia pred vniknutím vlhkosti a prachu, sú odolný voči kyselinám a tlmia vibrácie.Využívajú sa v elektronických zariadeniach a v automobilovom priemysle.Používajú sa na plechové profily na ochranu pred ostrými hranami a sú ideálne na uzatváranie otvorov panelov. Materiál: PVC, Polyamid, TPE, EBA Farba: Čierna Norma pre horľavosť materiálu: , UL94 V-2Skupina SR: SR1750, SR6273, SRF0006, SR1751
Ľutujeme, Vaša relácia bola ukončená z dôvodu nečinnosti. Ak chcete pokračovať, prihláste sa alebo znova načítajte stránku
Ľutujeme, Vaša relácia bola ukončená z dôvodu nečinnosti. Ak chcete pokračovať, prihláste sa alebo znova načítajte stránku