Menu Hľadať
Požiadať o cenovú ponuku

V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.

Plast Rýchlouvoľňovacie čapy Skrutky s ryhovanou hlavou

 (5 sady výrobkov)

Zoznam Mriežka

Krídlové skrutky - kaskádovitý, závitový čap

Male Staggered Wing Knobs are designed with a protruding metal shoulder to ensure metal to metal assembly while giving good leverage. Staggered wing knobs have steel studs and are resistant to solvents, oils, grease, and chemicals.

Skupina SR: SR1579

Krídlové skrutky s podložkou - plastové

These Thumb Screws - Wing Plastic are fasteners utilised in various applications that demand a secure and readily adjustable connection. These screws are made with a wing-shaped plastic head that offers leverage for simple twisting.

It has a strong grip and is simple to handle, allowing for quick and easy tightening or loosening by hand. The wing shape gives a wider surface area for the thumb or fingers to grasp, making it perfect for applications that need frequent adjustments. This function allows the user to apply torque without using extra tools.

Commonly used in industries such as electronics, automotive, and furniture manufacturing. They are especially suitable in situations that need a non-metallic connection since the plastic head protects sensitive or polished surfaces. As a result, they are ideal for fastening components, panels, or fittings without leaving unattractive marks or scratches.

Skrutkovacie gombíky - hlava v tvare T

Skrutkovacie gombíky s hlavou v tvare T sa dajú zatlačiť na skrutky na vytvorenie malého gombíka na upnutie alebo zaistenie. Tieto gombíky sa dajú použiť s akoukoľvek dlhou skrutkou a hlava v tvare T zabezpečuje zvýšený pákový efekt pri uťahovaní.

Skrutkovacie gombíky - ryhované

Knurled Style Thumb Screw Knobs can be press-fit onto screws to create a small knob for clamping or securing. These knobs can be used with any length screw and the knurled edge is easily gripped for tightening and loosening.

Skupina SR: SR6127

Skrutky s ryhovanou hlavou - plastové, s drážkou

Knurled Thumb Screws have a slotted head and a knurled surface for manual tightening and loosening of threaded fasteners but can also be installed using a flat screwdriver. It is simple to install and provides a firm grip, making it ideal for applications requiring easy adjustment.

Due to their plastic construction, they are lightweight, vibration, chemical, electrical and corrosion resistant options, making them an excellent choice for use in harsh or outdoor environments. They are frequently utilised in furniture assembly, electrical equipment, and automobile industries.

  • Material: PA
  • Colour: Natural


Skupina SR: SR1977