HTTP Status 400 – Bad Request

Menu Hľadať
Požiadať o cenovú ponuku

V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.

Obdĺžnikové Silikón

 (2 sady výrobkov)

Zoznam Mriežka

Zaslepovacie zátky

Blanking Plugs protect sheet metal from sharp edges and seal panel cavities to prevent dust and moisture ingress. They provide a clean finish, can resist acids and also dampen vibrations. Available in various materials; TPE withstands temperatures up to 95C, TPR handles -40C to 135C, and PVC endures up to 50C.

  • Chránia pred vniknutím vlhkosti a prachu, sú odolný voči kyselinám a tlmia vibrácie.
  • Využívajú sa v elektronických zariadeniach a v automobilovom priemysle.
  • Používajú sa na plechové profily na ochranu pred ostrými hranami a sú ideálne na uzatváranie otvorov panelov.
Materiál: PVC, Polyamid, TPE, EBA, TPR Farba: Čierna Norma pre horľavosť materiálu: , UL94 V-2Skupina SR: SR1750, SR6273, SRF0006, SR1751

Zatláčacia nožička

Push Fit Feet, commonly known as Grommet Feet, are an ideal choice for a host of applications. The have a number of useful properties that can provide surface protection, vibration dampening, strength retention, and skid prevention.

Our Push In Foot range is designed to simply push into punched or drilled holes, tube ends or to the base of furniture - making them quick and easy to install. They can provide stability and support in various applications and industries, including; office and retail, the manufacture of small and large appliances, furniture and cabinets, housings and cases, glass shelving and table top support, stacking, electrical and electronics equipment - and for many more.

  • Available in various materials including Nylon 6/6, Silicone Rubber, Low Density Polyethylene (LDPE) and Thermoplastic Elastomer (TPE).
  • Shapes: Rectangle, Right Angle, Round and Square
  • Colours: Black, Brown, Grey, Natural and Transparent
  • UL94 HB rated options.


Skupina SR: SR1573 ,SR5797, SR5798, SR5802