V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.
(3 sady výrobkov)
Self-adhesive bumpers provide cushioning and protection for an array of surfaces, across many applications.
The range includes black adhesive discs with a single-sided foam that has anti-skid properties. Available in packs of four that are either on a roll or on a pad, these versatile discs are designed to bond to many surfaces including; corrugated card, chipboard, wood, low surface energy plastics and powder coats.
Also included are anti-slip pads that are made from PE Foam tape, featuring a silicone coated paper liner. These are suitable for applications with temperatures ranging from -29C up to 66C.
Our range of self-adhesive buffers, bumpers and stick-on feet come in felt or polyurethane (PU), and in a variety of shapes and colours to suit your purpose.
The PU bumpers are suitable for application temperatures ranging from 18C up to 65.5C. These stick-on feet will not tarnish, scratch or discolour any surface.
The adhesive felt pads come in brown or white. They can be used on the base of feet or inserts for smooth movement over floor surfaces.
Push-Fit Bumper Feet can be used as glides, bumpers, closures, slides, and stops in various applications. The press-fit design holds the bumper securely in place to protect surfaces from contact.
Skupina SR: SR5795
Ľutujeme, Vaša relácia bola ukončená z dôvodu nečinnosti. Ak chcete pokračovať, prihláste sa alebo znova načítajte stránku
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
Naša webová stránka aktuálne čelí technickým problémom. Ak narazíte na akékoľvek ťažkosti, kontaktujte náš tím zákazníckych služieb na +421 221 291 111 alebo nám pošlite e-mail na sales@essentracomponents.sk. Náš tím vám ochotne pomôže. Ospravedlňujeme sa za prípadné nepríjemnosti.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.