Menü Arama
Teklif talep edin

Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz. 

Metal Krank Kolları Boru Rakorları

 (4 Ürün grupları)

Liste Kılavuz

Boru Destekleri

Aluminium Square Structural Framing Tube Support is available in grey or black. Suitable for use with various hole sizes.

  • Made to frame and support square aluminium structural tubing.
  • Available in a choice of grey or black.
  • Support multiple hole sizes.
Malzeme: Alüminyum Renk: Black, Grey Seri Kodu:

Döner Kelepçe Bağlantısı

Aluminum Structural Tubing Clamp features a swivel action. Available in a variety of hole sizes.

  • Made to hold circular structural tubing while swiveling to the applications desired angle.
  • Many bore diameters to choose from.
  • Available in 'swival to base plate' and 'swival to swival' in design.
Malzeme: Alüminyum Renk: Black, Grey Seri Kodu:

Taban Plakası Bağlantı Kelepçesi

Structural Tubing Clamp Bases are designed for secure and stable connections. They are available in Aluminum or steel. They are compatible with various hole sizes, catering for different applications.

  • Made to hold circular or square structural tubing in place.
  • Many bore diameters to choose from.
  • Available in two materials; Aluminium and Steel.
Malzeme: Alüminyum, Steel Renk: Black, Grey Seri Kodu:

Çift Yönlü Bağlantı Kelepçesi

A useful Two-way Connector Clamp that has entry points for two tubes. Available in stainless steel or aluminium. Compatible for use with multiple hole sizes.

  • Features entry points for two circular structural tubes.
  • Available in a choice of grey or black.
  • Support multiple hole sizes.
  • Available in two materials; Aluminium and Steel.
Malzeme: Alüminyum, Stainless Steel Renk: Black, Natural Seri Kodu: