Menü Arama
Teklif talep edin

Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz. 

Metrik Dişler Boru Uçları Mobilya Desteği Somunu

 (2 Ürün grupları)

Liste Kılavuz

Esnek Uç Kapakları - Standart

Our range of Flexible End Caps come in a variety of sizes that are suitable for Metric, BSP and UNF threads. These Flexicaps are durable making them an ideal choice for a multitude of uses.

The attractive vinyl appearance makes them a great choice for finished products. Thanks to their versatility they have a broad range of uses that include; thread protection, dust and moisture control, pipe and stud end colour coding and masking during paint and plating operation.

The flexible PVC (90 Shore) material can withstand high operating temperatures and can be stretched up to 15 percent larger than then manufactured diameter. The specially formulated PVC is unaffected by weather, oxidation, oils and moisture.The caps are extremely pliant and provide excellent chemical resistance. They can also be glued to other PVC items.

They are an economical solution for one-time uses.

  • Material: Polyvinyl Chloride (PVC)
  • Colour: Yellow
  • Finish: Gloss


Series Code: SR1044

Yuvarlak Vinil Uç Kapakları

"Push Fit Round Vinyl End Cap are a versatile and practical accessory that provides a clean and finished look to the ends of various cylindrical objects.

Designed to fit securely over ends of round or cylindrical tubes, rods, or pipes. It offers protection, durability and is resistant to impact, abrasion, and weathering.

The glossy and attractive finish makes this cap ideal for use as a decorative end cap. It also acts as protective barriers, shielding the ends of tubes or rods from moisture, dust, dirt, and other contaminants.

Material: Polyvinyl Chloride (PVC)Colour: Black, Red

Seri Kodu: SR1044