Menü Arama
Teklif talep edin

Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz. 

Sökülebilir Çift Taraflı Köpük Bant

 (6 Ürün grupları)

Liste Kılavuz

Kesilmemiş Çift Taraflı Köpük Bant Ruloları - Bir Yüzü Çıkarılabilir - Metal Raf Bandı

Duraco Metal Shelf Tape has been field tested to meet merchandising needs for a strong double adhesive foam tape that can be removed from hard non-delaminating surfaces without leaving behind unsightly foam tape residue. Specifications: Adhesive: Rubber-based on both sides (not recommended for direct UV exposure.) The adhesive on the Shelf Side is specially formulated to be removed without foam tear when adhered to a metal surface. Application Temperature: 65F to 100F Service Temperature: -20F to 150F Applications. Price Channel Attachment, Metal Shelving, Warehouse/Storage: Location Labeling, Merchandising Racks, Metal Shelf Signage

Çift Taraflı Köpük Bant Parçaları - 1 Yüzü Çıkarılabilir - Kalın Remo One

Thick Remo One is a double sided Perm / Peel adhesive foam block used to create a 3-D effect. It has our extremely aggressive permanent adhesive on one side and our removable adhesive on the other side. The removable side is identified with our red printed liner and removes cleanly from most hard, non-delaminating surfaces even after extended periods of time. Specifications: Adhesive: Permanent rubber based on one side, removable adhesive on mounting sidestrong. Application Temperature: 65F to 100F. Service Temperature: -20F to 150F For lightweight applications or filling gaps. Intended for one-time use. Applications. Promotional signage Temporary signage. Temporary and semi-permanent displays. Single use graphics. Violators and wobblers.

Çift Taraflı Köpük Bant Parçaları - 1 Yüzü Çıkarılabilir - Remo One

Remo One is double sided Perm / Peel adhesive foam tape with our extremely aggressive permanent adhesive on one side and our removable adhesive on the other side. The removable side is identified with our red printed liner and removes cleanly from most hard, non-delaminating surfaces even after extended periods of time. Specifications: Adhesive: Permanent rubber based on one side, removable adhesive on mounting side; Application Temperature: 65F to 100F; Service Temperature: -20F to 150F Holding Power: 1/2 lb per 1 sq. in. of tape. Intended for one time use; Applications: Promotional and temporary signage. Temporary and permanent displays, Single use promotional graphics. Violators and wobblers.

Çift Taraflı Köpük Bant Parçaları - 2 Yüzü Çıkarılabilir - Kalın Remo Two

Thick Remo Two is a double sided adhesive foam block used to create a 3-D effect. It has our removable adhesive on both sides. Our removable adhesive removes cleanly from most hard, non-delaminating surfaces even after extended periods of time. Specifications: Adhesive: Removable adhesive on both sides (not recommended in applications with direct UV exposure) Application Temperature: 65F to 100F Service Temperature: -20F to 150F Holding Power: 1/2 lb per 1 sq. in. of tape. Applications. Promotional and temporary signage. Temporary and permanent displays. Single use promotional graphics. Violators and wobblers

Çift Taraflı Köpük Bant Parçaları - 2 Yüzü Çıkarılabilir - Remo One

Remo Two is double sided adhesive foam tape that is removable on both sides. Specifications: Adhesive: Removable adhesive on both sides (not recommended in applications with direct UV exposure); Application Temperature: 65F to 100F; Service Temperature: -20F to 150F; Holding Power: 1/2 lb per 1 sq. in. of tape. Intended for one time use; Applications: Promotional and temporary signage Consumer Packaging. Single use promotional graphics. Kits unattached to graphics

Çift Taraflı Köpük Bant Parçaları - Bir Yüzü Çıkarılabilir - Remo One

Remo One is double sided adhesive foam tape with our extremely aggressive permanent adhesive on one side and our removable adhesive on the other side. The removable side is identified with our red printed liner and removes cleanly from most hard, non-delaminating surfaces even after extended periods of time. Specifications: Adhesive: Permanent rubber based on one side, removable adhesive on mounting side. Application Temperature: 65F to 100F Service Temperature: -20F to 150F Holding Power: 1/2 lb per 1 sq. in. of tape. Intended for one time use. Applications. Promotional and temporary signage, temporary and permanent displays, Single use promotional graphics, Violators and wobblers, Short Rolls are great to include in kits with all kinds of promotional or temporary signage.