Menü Arama
Teklif talep edin

Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz. 

RoHS Round LDPE Diş Koruması

 (3 Ürün grupları)

Liste Kılavuz

Esnek Vinil Çekme Kulaklı Kapaklar - Yüksek Isı

High Temperature Flexible Caps with an ergonomic-friendly pull-tab design for easy fitting and removal. Suitable for use on threaded or plain applications.

The unique design fits a range of applications and thread sizes including Metric, UNF and BSP. The range includes options with a six-sided design.Bir çekme tırnağı içeren Yüksek Sıcaklıklı Esnek Kapaklar, dişli veya düz uygulamalara takılıp çıkarılabilir.

  • Özgün tasarımı sayesinde her kapak çok çeşitli çaplara uyar.
  • Kolay montaj ve sökme.
Malzeme: Flexible PVC Renk: Yellow Seri Kodu: SR1072

Standart Yuvarlak Uç Kapakları satın alın

Standard Round End Caps keep dirt and other contaminants out of threaded and non-threaded tubes, pipes, and rods. Available in standard, short or long form, depending on the intended use. Can resist temperatures of up to 70C.

  • Used to securely protect threaded or non-threaded tubing, pipes, and rods.
  • It prevents dirt, debris, dust and other contaminants from damaging the tubes.
  • Used for industrial, HVAC, and plumbing applications.
Malzeme: LDPE Renk: Natural Seri Kodu: SRF0068

Yırtma Kulaklı Kapaklar

Tear Tab Caps are readily installed and removed in various applications, including essential hydraulic tubes and pipelines. Provides protection against damage, filth, moisture, and other kinds of intrusion. Suitable for a variety of applications and threads.

  • Quick fitting and release.
  • Simple tear-away tab design.
  • Versatile cap solution that is ideal for numerous applications.
  • Protection for UNF/JIC or NPT theads.
Malzeme: LDPE Renk: Natural, Blue, Yellow, Black Seri Kodu: SR1022, SR1033