Menü Arama
Teklif talep edin

Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz. 

Dişli Plaka Kelebek Somunlar

 (4 Ürün grupları)

Liste Kılavuz

Boydan Boya Dişli Saplama ve Çubuklar

Fully threaded studs and rods are ideal for applications where a screw head is not needed or space is precious. Fastening completely into material, they can be threaded right down into the application.

Seri Kodu: SR1985

Kanatlı ve Kelebek Somunlar - Plastik Kanatlı Somunlar

Wing Nuts, also known as Wingnut or a Butterfly Nut, is a type of nut; which similarly to Fly Nuts, has two thumb tabs (or wings) on either side. This means the wing nut can be fastened or removed by hand, with no requirement for tools. The tabs offer extra grip, making this process easy and quick.

Our wingnuts comprise of Plastic Wing Nuts made from Nylon 6/6 that are natural in appearance.

The Plastic Wing Nut range is available in various thread sizes, including; M3, M4, M5, M6, M8, M10 nd M12.

  • Material: Nylon
  • Colour: Natural
  • DIN 315 rated
  • RoHS standard


Series Code :SR1956

Seri Kodu: SR1956

Kanatlı ve Kelebek Somunlar - Plastik Kelebek Somunlar

Fly Nuts are a type of Wing Nut, which are sometimes known as Finger Nuts. This is because the Fly Nut, like Wing Nuts, has two thumb tabs (or wings) on either side that provide extra grip during assembly. This allows for tool-free installation and removal, which is also quick and easy.

Our Fly Nut range is made from Nylon 6/6, and is available in a Natural appearance or in White RAL 9010. Two variations of these nuts are available; the first features wings that are aligned with nuts body length, and the others wings exceed the length of the body.

  • Thread Sizes: M4, M5, M6 and M8.
  • Material: Nylon
  • Colour: Natural

Tekerlek bağlantıları

Kaster bağlantı plakaları, metal veya plastik soketler, tırnak milleri ve dişli miller gibi çeşitli Kaster Bağlantıları sunuyoruz. Kör delik montajlı kasterlerle uyumludur. İstenen bağlantı yöntemine ve kaster montaj deliğinin boyutuna göre seçim yapın. Uygulama ihtiyaçlarınıza göre farklı malzeme seçenekleri mevcuttur.