Menü Arama
Teklif talep edin

Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz. 

Sonsuz Vidalı Hidrolik Hortum Kayışları ve Kelepçeleri

 (1 Ürün grubu)

Liste Kılavuz

Sonsuz Vidalı Hortum Kelepçeleri

Worm Drive Hose Clamps are designed to fasten hoses to fittings, and other connectors. To reduce hose distortion when clamping a flexible rubber hose, use a stamped band with rolled edges rather than a perforated one. The strap splits from the hose housing, allowing installation and removal without disconnecting the hose or tube. Used in a variety of fields, including automotive, plumbing and HVAC.

  • Consists of a stamped rather than perforated band with rolled edges to prevent distortion of the hose when a flexible rubber hose is clamped.
  • Its screw makes it easy to install and uninstall and tightens the band around the hose to create a secure, leak-proof seal.
  • Used in various industries, including automotive, plumbing and HVAC.
Malzeme: Stainless steel AISI 430/W2, Stainless steel AISI 304/W4 Renk: Natural Seri Kodu: SR6100, SR6121