Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz.
(2 Ürün grupları)
These Push-Fit Tee Connectors are an easy way to connect three sections of tubing or pipe in a plumbing or fluid system. Designed to create a secure, leak-free connection. In addition, they are extremely strong, long-lasting, and resistant to corrosion and other environmental forces.
The connector features a unique design that allows it to be easily installed by simply pushing the tubing or pipe into the connector until it clicks into place. It securely holds and seals the tubing or pipe and can withstand high pressure and temperature. Commonly used in various industries, including plumbing, HVAC, and automotive.
These Push-Fit Y Connectors are an easy way to connect three sections of tubing or pipe in a plumbing or fluid system. Designed to create a secure, leak-free connection. In addition, they are extremely strong, long-lasting, and resistant to corrosion and other environmental forces.
The connector features a unique design that allows it to be easily installed by simply pushing the tubing or pipe into the connector until it clicks into place. It securely holds and seals the tubing or pipe and can withstand high pressure and temperature. Commonly used in various industries, including plumbing, HVAC, and automotive.
Maalesef, oturumunuz etkinlik olmaması nedeniyle zaman aşımına uğradı. Devam etmek için lütfen oturum açın veya sayfayı yeniden yükleyin
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.