Menü Arama
Teklif talep edin

Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz. 

Hızlı Çıkarılır Pimler Mağaza Kancaları ve Sınırlayıcılar

 (5 Ürün grupları)

Liste Kılavuz

Endeks Pistonları - Flanşlı

Essentra's range of Flanged Index plungers have a flange with screw holes for extra fastening. They are ideal for use on thin materials.

Series Code :SR6571

Seri Kodu: SR6571

Kilitleme Cıvataları - Silindirik Destek

Locking Bolts - Cylindrical Support

Series Code :SR6566

Seri Kodu: SR6566

Mağaza Kancaları - Yassı

Flat Merchandising Hooks are used to display items in an orderly and aesthetically pleasing manner. It has a flat, broad hook that provides a solid and secure platform, lowering the danger of goods sliding off or being damaged.

It is easy to install and remove, screwed or nailed into a wall or other surface, and resistant to corrosion and other environmental factors. They are sold individually and are ideal for holding hanging components on cardboard, POP displays, and free-standing display units.

  • Material: PA
  • Colour: Natural

Mağaza Kancaları - Yuvarlak

Round Merchandising Hooks display items in an orderly and aesthetically pleasing manner. It has a curved, circular end and is designed to securely hold products without causing any damage.

It is easy to install and remove, screwed or nailed into a wall or other surface, and resistant to corrosion and other environmental factors. They are sold single and double in different sizes and are ideal for holding hanging components on cardboard, POP displays, and free-standing display units.

  • Material: PP, PA, ABS;PA, ABS, Nylon, Steel
  • Colour: White, Black

Yaylı Pistonlar - Çekme Halkalı/Elle Çekilebilir

Spring Plunger with a Pull Ring that is also hand-retractable. The design features Nickel Plated housing and a Stainless Steel Pin.

The pull ring provides a convenient way to lift the plunger. These plungers are ideal for locating, positioning and securing. Common applications include gym equipment, such as weights apparatus.

Thread sizes include M6, M8, M10 and M12.

  • Housing Material: Nickel Plated Steel
  • Pin Material: Stainless Steel


Series Code :SR5407

Seri Kodu: SR5407