Menü Arama
Teklif talep edin

Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz. 

Kablo Gerilimi Azaltma Kablo Burçları

 (3 Ürün grupları)


Fiber Gerilim Azaltıcı Çanak

Optical Fibre Relief Boots protect wires and fibre cables from rough panel hole edges during installation and use. Very easy to install - no tools are needed.

These boots provide added protection to 900 micron fibre, while routing cables and wires through a hole. They also limit the angle of the fibre cable, which can help reduce signal loss. This is a huge time and cost-saving.

  • Material: Thermoplastic Elastomer (TPE)
  • Colour: Black

Gerilim Azaltıcı Burçlar

Strain Relief Bushings help protect electronic products by absorbing the force of pull, push and twist that may be exerted on a flexible power cord. The bushing securely protects wires and cables at the point of entry.

These bushing also act as a secure anchor and help insulate the cable assembly. They are suitable for double, flat and round cables, and for mounting in round and anti-rotational holes.

Quick and easy to install. Simply position the bushing on the cable and press the ends of the bushing together with an installation tool (sold separately), then push into the hole.

  • Material: Nylon 6/6
  • Colours: Black and White
  • UL94 V2 Material Flammability Rating


Series Code :SR1730

Seri Kodu: SR1730

Gerilim Azaltıcı Burçlar

Snub Bushings open to accept cables, wires and tubing. Once installed into a panel hole, the bushing firmly closes.

The durable material provides insulation and slight strain relief, while helping to protect the housed wires and cables from raw edges.

  • Material: Nylon 6/6
  • Colour: Black
  • UL94 V2 Flame Rated