Menü Arama
Teklif talep edin

Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz. 

Plastik Screw Mount Kablo Kelepçeleri

 (10 Ürün grupları)

Liste Kılavuz

Kablo Kelepçeleri - Ana Elektrik Kablosu

Bu sigorta kapağı çeşitleri sertlik gereken durumlar için mükemmeldir, ancak hazır kurulu kapak kullanılamaz. Kırılgan cam devre koruma bileşenleri için çok iyi koruma sağlar.

Kablo Kelepçeleri - P Stili/Vidalı Taban/Naylon/Doğal

These P-Style Cable Clamps are crucial for anyone looking to organise and protect their cords effectively. These clamps provide a dependable and efficient option for cable management due to their sturdy construction and versatile design. Due to their material, they are resistant to impact, chemicals, and UV radiation, which reduces the need for frequent replacements.

These cable clamps' P Style design gives a secure and stable grip on cables of various sizes and diameters, and they are available with one, two, or three mounting holes which permit to use the same clamp for three different holding diameters. Designed to be screwed to a surface for a tight and secure hold. Used in various applications, including electrical, data centres, telecommunications networks, automotive, and manufacturing.

  • Material: PA, Nylon
  • Colour: Black, Natural
  • Material Flammability Standard: UL94 V-2, UL94 V-0

Kablo Kelepçeleri - SHR Klips

Oluklu tüp montajlı klipslerinin bu serisi, Essentra'nın 20 ve 25 ebatındaki Yarık Donanım Sargılarına (SHR Serisi) uyacak şekilde tasarlanmıştır ve dört farklı montaj tipinde mevcuttur. Yuvarlak ya da kare deliğe yaylı kilitlenir (dönmeyi önlemek için), vidalı taban ve yapışkan tabanlıdır. Sargıyı kavrayan dahili yiv. Bakım yapmayı mümkün kılan serbest bırakılabilir mandal.

Kablo Kelepçeleri - Vidalı Taban, Tel Donanım

Wire Harness Cable Clamp with a screw mount design, securely holds cables and cable bundles in place. This is a simple p-clip that holds cables in place by a screw fixed on to a panel.

The clamp can be pre-installed to the chassis and cables inserted at a later time. For added convenience, the clamp is releasable and cable bundles can therefore be removed for rewiring or replacement.

  • Malzeme: Naylon 6/6
  • Renkler: Siyah ve Doğal
  • UL94 V0 and UL94 V2 flame rated options.

Kablo Kelepçeleri - Vidalı/Yapışkan Tabanlı Kayış ve Toka

These Cable Clamps have a buckle and a strap and are intended for tightly holding, organising, and managing cables, wires, and cords. It is adjustable so that it can accept a wide range of cable diameters.

The strap is designed to hold the cables in place securely. It contains perforations throughout its length for cable management flexibility. The buckle was used to secure the fastener.

It can be attached using self-adhesive tape or a screw or rivet (not included). It is utilised in various applications such as the workplace, garage, lighting fixtures, power equipment, charging cords, and other automobile parts.

The adhesive base of the product has a shelf life of approximately 1 Year from the date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.

  • Adjustable to handle multiple bundle sizes.
  • It can be attached using self-adhesive tape or a screw or rivet (not included).
  • It have a buckle and a strap and are intended for tightly holding, organising, and managing cables.
Malzeme: PA Renk: Black, Grey Series Code:

Kablo Kelepçeleri - Yarım U, Vidalı Taban

Screw Mount Half U Cable Clamps are designed to be installed on flat surfaces, and they feature a half-round U shape that securely holds the cable or wire while allowing for easy installation or removal. They are screw mounted.

Its low profile makes it the perfect component for densely packed boards or other space-limited applications, such as in corners or along edges. Used in automotive, aerospace, electronic, and HVAC industries.

  • Material: PA
  • Colour: Natural
  • Material Flammability Standard: UL94 V-2


Series Code :SR2127

Seri Kodu: SR2127

Kablo Kelepçeleri - Çift Yarım U, Vidalı Taban

Vida montajlı tasarıma sahip Çift U Kelepçe, düşük profilli olup yoğun sıkıştırılmış panolarda veya diğer dar alanlarda idealdir.

Bu kelepçe paralel iki tel demetini toplamak, sabitlemek ve yönlendirmek için kullanılır. Bir vida ve geçmeli perçinle (ayrı satılır) sabitlenir.

  • Malzeme: Nylon 6/6
  • Renk: Doğal
  • UL94 V2 alev geciktirici standardı

Meksefe Tutucu

Ayaklı meksefe tutucuları şasiye vidayla monte edilmek üzere imal edilir. Güçlü, yekpare yapılı ürünler. Montaj donanımlı ve donanımsız modelleri mevcuttur. Meksefeyi şasiden uzak tutmak içim dahili bir ayak özelliğine sahiptir. Geçmeli uygulamalar için ayaksız modelleri de mevcuttur.

Vida Montajlı P Klipsler

Vinil kaplama kabloları titreşime ve hasara karşı koruyan daha kalıcı bir çözümdür. Sağlam tespit için vidalı taban alanı çıplaktır. Çeşitli demet çaplarına uyan 14 farklı ebadı mevcuttur.

Yassı Kablo Kelepçesi

Flat Cable Clamps are easy to install due to their push in application feature. Ideal for holding and routing cables, wires and cords. It is used to secure flat ribbon cables in place, and prevent them from shifting or moving out of position, which can help to reduce the risk of damage or interference. It is durable and ensure longevity and resistance to wear and tear.

The range includes options with adhesive base, tension lock cover on the top of the clamp or with a releasable latch to prevent cables from sliding.

  • Material: PA, Aluminium
  • Colour: Natural and Grey
  • Material Flammability Standard: UL94 V-2, UL94 V-0


Series Code :SR2169

Seri Kodu: SR2169