Menü Arama
Teklif talep edin

Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz. 

Acetal Kaldır-Çıkar Menteşeler Vida

 (1 Ürün grubu)

Liste Kılavuz

Kelebek Vidalar - Plastik Yuvarlak Tokmak

These Thumb Screws with a Plastic Round Knob are fasteners in various applications requiring manual tightening or loosening. These screws have a circular knob shape of strong plastic, providing a pleasant and ergonomic grip for effortless hand operation. Additionally, the plastic design offers advantages such as corrosion resistance, electrical insulation, and lightweight qualities.

The rounded knob design enables quick and easy adjustments without additional tools. The knob's smooth surface provides a pleasant grip, making it simple to tighten or loosen the screw as needed. Suitable for use in electrical enclosures, computer hardware, or any other application where electrical components must be protected while remaining safe.