Menü Arama
Teklif talep edin

Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz. 

Kaldır-Çıkar Menteşeler Perçinleme Aletleri

 (5 Ürün grupları)

Liste Kılavuz

Hizalı Metal Ayaklı Menteşeler

Metal in-line Lift Off Hinges are side hinges easy to lift off to remove mounted doors. They have a hinge rotation angle of 180 degree and can be used as left or right hand.

Kaldır Çıkar Vidalı Menteşe

Lift Off Screw Mount Hinges are an easy lift-off function to remove flush mounted doors. The range offers a selection of material to suit application and finishing requirements . They have an hinge rotation angle of 180 degree and can be used as left or right handed. The leaf hinge design is drilled to be screwed to the frame.

Metal Kaldır Çıkar Menteşeler

These Lift Off Hinges have a 180-degree rotation angle and are designed to provide clearance between the door and the frame, allowing the door to be easily lifted off the hinge pin.

Consist of two leaves and one pin, which are sold separately. One leaf is attached to the door and the other to the frame by a hinge pin that may be taken out of the hinge. They have a strong construction, which ensures their longevity in severe industrial conditions.

May be easily removed by lifting the pin out of the hinge. Ideal for metal doors in enclosures, gates, and tool cabinets. Please use the same material for each pin & leaves you use together.

  • It has a 180-degree rotation angle and provides clearance between the door and the frame.
  • Consists of two leaves and one pin, which are sold separately.
  • Ideal for metal doors in enclosures, gates, and tool cabinets.
Malzeme: Steel, Stainless Steel, Die Cast Zinc Alloy, Zinc AlloyRenk: Natural, Black, Grey, , KromMalzeme Tutuşabilirlik Standardı: Series Code:

Perçin Tabancaları

This Rivet Gun is a combination setting tool that is suitable for use with Pop Rivets. Ideal for one-hand applications, the single handed operation allows you to decrease the pressure required for riveting by up to 40 percent. This is achieved because operating force increases as a users hand closes around the lever; this force is fully taken advantage of by way of the special lever with an ergonomic design. This makes the installation of blind rivets quick and easy, but also comfortable.

The rivet gun has a robust design that offers secure riveting. It also features a used rivet mandrel container. The jaw mechanism grips the rivet mandrel firmly after breaking, which can then be released once more by pressing the lever forwards. The long stroke is handy for highly blind rivets.

  • Stoke Length:16.2mm
  • Single-handed, manual operation
  • Made from black and blue plastic
  • Suitable for use with our range of Plastic Blind Rivets

This Rivet Gun also features a working range that is suitable for use with Aluminium Blind Rivets up to 5mm in diameter and Stainless Steel or Steel Blind Rivets up to 4mm in diameter that are available to buy elsewhere.

Perçinleme Aletleri

Perçinleri monte etmek için ideal Perçinleme Aleti çeşitlerimizle perçinleri hızla ve kolayca tutturun.

Ürünlerimiz arasında, siyah renkli plastik kaplama metalden mamul el aleti de bulunur. Bu pratik ve kolay aletle İtmeli perçinler güvenle takılır. Montaj:Perçin tabancasını perçin sapının üzerine yerleştirip aşağı doğru itmeniz yeterlidir.

Akrilonitril Bütadiyen Stiren (ABS) montaj aletleriyle Yeşil renkte de mevcuttur. Bu alet Geçmeli Perçinler için de uygun olup hızlı montaj ve daha isabetli perçin konumlandırması sağlar. ABS ısıya, darbeye, kimyasallara ve aşınmaya karşı iyi direnç sunar. Üstelik üstün denge, çekme direnci, yüzey sertliği, sertlik ve elektriksel özellikleri sunar ve düşük sıcaklıklara dayanıklıdır. Büyük piston başı ve kolay kavranan tutamağı, kullanıcıyı daha az yorar. Montaj:Perçini alete doldurarak takın, ardından uygulama deliğine geçirin. Piston üzerindeki basınç pimi serbest bırakarak perçini kurulum içinde genişletir.

  • Hafif ve dayanıklı
  • Perçinlerin önceden geçirilmesi gerekmez
  • Birlikte kullanım için idealdir:İtmeli PerçinlerveFan Perçinleri