Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz.
(3 Ürün grupları)
Bubble gaskets made from black EPDM with steel spring core. Clip-on profiles offering edge protection and sealing. Flexible and press-on by hand, making them quick and easy to use. Side or top gasket profiles and available in 20 metre rolls.
Series Code :SR5558
Seri Kodu: SR5558
A choice of single or dual flipper gaskets. The single flipper is made from EDPM material, whereas the dual flippers have hard rubber carrier to improve grip to a panel and a softer rubber to aid compression. Both profiles are flexible and can be pressed on by hand, making them a quick and easy solution. Black finish and has a steel spring core. Supplied in 20.0 metre rolls.
Series Code :SR5554
Seri Kodu: SR5554
Glazing Gasket made from Solid EPDM in black with a choice of 60 (Shore A) or 70 (Shore A) hardness ratings.
Range is available in a choice of profiles, including S profiles that are more suited to lightweight applications. The S profile glazing gaskets are an ideal choice when glass or acrylic panels are not subject to high pressure or exposure to external. Also available are standard profiles that offer an effective weather-proof seal, which can be used where there are rigorous environmental demands. A Zipper profile is also available for use with the standard glazing gasket profiles.
These seals are easy to fit, offering hassle free edge protection and sealing.
Maalesef, oturumunuz etkinlik olmaması nedeniyle zaman aşımına uğradı. Devam etmek için lütfen oturum açın veya sayfayı yeniden yükleyin
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.