Menü Arama
Teklif talep edin

Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz. 

Silicone Push Fit Kolay Çıkarılan Tapalar

 (3 Ürün grupları)

Liste Kılavuz

Flanşsız Maskeleme Tapaları

Masking Flangeless Plugs are designed to cover holes without masking the surrounding area, protecting against contaminants. Featuring conical rings and a hollow core, these plugs can mask multiple areas at once.

  • Used to cover holes without masking the surrounding area.
  • The pull tab makes them simple to install and remove, allowing for smooth insertion and a snug fit that eliminates unwanted leaks or seepage.
  • Used in multiple applications, such as powder coating, painting, plating, and sealing.
Malzeme: EPDM, Silicone, TPE, PVC Renk: Black, Natural, Blue, Green, Purple, Orange, Yellow, Pink, Red Seri Kodu: SR1090, SR1093, SR5748, SR1034

Kaplanmış Konik Tapalar

Covered Tapered Plugs have convex edges that guarantee a secure fit. Features a push-fit design that makes it simple to use and remove. Used for pipes, blind holes and furniture.

  • Dışbükey tasarımlı kenarlarıyla sıkıca oturan bir tasarıma sahiptir.
  • Kirleticiler, kalıntılar ve hasara karşı korur.
  • Malzemesi sayesinde sızdırmazlık özelliği bozulmadan yeniden kullanılabilir
Malzeme: Silicone Renk: Grey, Yellow, Green, White, Red, Black, Pink, Purple, Blue, Clear Seri Kodu: SR5751

Çekmeli Maskeleme Tapaları

Masking pull plugs are used to mask threaded and non-threaded holes, offering resistance to chemicals. The pull tab makes them easy to install and remove, ensuring a secure fit that prevents leaks or seepage. The reusable material allows for multiple uses, reducing the need for frequent replacements and helping minimize waste. Cn withstand temperatures of up to 250C.

  • Used to mask threaded and non-threaded holes.
  • The pull tab simplifies installation and removal, allowing for smooth insertion and a secure fit.
  • Used in powder coating, sealing, automotive assembly, and electronics production.
Malzeme: EPDM, Silicone, Silicone Rubber Renk: Black, Clear, Natural, Red, Grey, White, Purple, Green, Pink, Orange, Yellow, Blue Seri Kodu: SR1094, SR1057, SR6118, SR6117, SRF0060, SR5750, SR5749, SR5752, SR1028