Menü Arama
Teklif talep edin

Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz. 

Push Fit UNC Dişleri Kolay Çıkarılan Tapalar

 (2 Ürün grupları)

Liste Kılavuz

Ezeplug'lar

Ezeplugs are used to seal and secure threaded holes. They include a central or lateral pull tab that allows them to be easily inserted and removed from threaded holes. Several sizes are available to protect over 25 different imperial and metric thread sizes. It protects against damage, dirt, moisture, and corrosion during storage and shipping.

It is simple to install with the patented quick-fit design and locks the plug in place with a simple push. It also has a sturdy and flexible pull tab that makes removing it easy. Used in various applications, including industrial machinery, control panels, electrical panels, and other equipment.

  • Material: LDPE
  • Colour: Red


Seri Kodu: SR1055

Çekmeli Maskeleme Tapaları

Masking Pull Plugs, also known as silicone masking plugs, are plugs used to mask threaded and non-threaded holes. They resist chemicals, dust, dirt, temperature changes, and abrasion. Furthermore, the pull tab simplifies installation and removal, allowing for smooth insertion and a secure fit that avoids undesired leaks or seepage.

The reusable material used in these plugs allows for various uses, reducing the need for frequent replacements and contributing to waste reduction. They can resist temperatures of up to 250 degrees Celsius and are used in various applications, including powder coating, sealing, automotive assembly, and electronics production.

  • Material: Silicone, EPDM, Silicone Rubber, TPR
  • Colour: Natural, Black, Clear, Red, Grey, White, Purple, Green, Pink, Orange, Yellow, Blue


Seri Kodu: SR1057, SR1094, SR6118, SR6117, SRF0060, SR5750, SR5749, SR5752, SR1028