Menü Arama
Teklif talep edin

Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz. 

Key Operated Metal İtmeli Kilit

 (3 Ürün grupları)

Liste Kılavuz

İtmeli Kilitler - Alt Ray İtme

Bottom Rail Push Locks offer a good level of security for sliding glass doors by locking through the bottom rail. The push to lock action saves time in busy environments and the die-cast zinc allow lock has an anti-drill centre for added security.

İtmeli Kilitler - Cam Kapı Çekme

Pull Push Locks are fitted to the rear-most of two sliding glass doors and the inner body springs forward to prevent the doors from opening. These locks are ideal for display cases containing high value items and glass-fronted notice boards with an anti-drill centre.

İtmeli, Somun Tespitli Kilitler

This range of Locks is fixed with a nut. The Pushlocks are suitable for applications such as sliding doors, display cabinets, security grilles and shutters. The tumbler mechanism offers a convenient push to lock and key to open operation. A selection of key alike and key to differ is available to suit different level of security.