Menü Arama
Teklif talep edin

Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz. 

Metal Yaylı Klipsler Cıvata Mühürleri

 (2 Ürün grupları)

Liste Kılavuz

Cıvata Mühürleri

A high security Bolt Seal that is ideal for use for the securing import and export goods both domestically, and internationally. Applications include; shipping containers, cargo containers, trucks, trailer vehicle doors and rail freights.

These bolt seals features an 18mm insert and pin head that keeps the seal engaged on the applications latch when the plastic cover is intentionally or accidentally removed. It has limited 180 degree rotation when engaged. These seals prevent high-speed spinning attacks on the barrel. The bolt seal also features a label attachment.

The range includes different options, including pins that are either coated or uncoated. The coated pin has an additional layer of paint that gives it an extra layer of protection from chips and damage.The bolt seal barrel is made from high-quality ABS material, which benefits from impact resistance and also indicates evidence of tampering.

ISO 17712:2013 (coated pin option only) and C-TPAT compliant.

To Install;
1. Place pin into barrel
2. Press down on seal
3. Use bolt cutters to remove (sold separately).

  • Material: Acrylonitrile Butadiene Styrene (ABS) Barrel and Steel Pin
  • Colours: Blue, Green, Orange, Red and White


Seri Kodu: SRH0019, SRH0018, SREinLock

Emniyet Mühürleri

Our Security Seals provide a tamper evident seal for plastic containers, while also adding a level of security protection against theft and contamination.

Ideal for use on storage and shopping containers. This range of seals is available in a selection of sizes and a choice of styles, including; cable lock, EZE seal, smooth grip and metal lock.

  • Materials: Acrylonitrile Butadiene Styrene (ABS), Aluminium, Polypropylene (PP) and Steel
  • Colours: Blue, Green, Natural, Orange, Red, White and Yellow



Seri Kodu: SRArrowLock, SR1153, SR1152, SR1151, SRZipLock, SRSphereLock, SRLuggagelock