Menü Arama
Teklif talep edin

Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz. 

Bağlantı Konektörü Mobilya Tespit Parçaları

 (2 Ürün grupları)

Liste Kılavuz

Ek Yeri Rakor Cıvataları

Joint Connector Bolts are for use with Joint Connector Nuts and Barrel Nuts, which are available to buy separately. The head size of the bolt and nut match, providing an excellent surface finish on both sides of the assembly.

These bolts are most commonly used for self-assembly and flat-pack furniture. The are easily and quickly applied using an M4 Allen Key (not supplied).

Available in a range of lengths to suit your application.

  • Material: Steel
  • Finish: Zinc Plating


Series Code :SR1585

Seri Kodu: SR1585

Çapraz Takoz Silindirik Somunlar

Cross Dowel Barrel Nuts are designed for use with Joint Connector Bolts, where a right-angle connection is required. M6 and M8 thread size options are available.

M6 nuts are supplied in Zinc Alloy for a cost-effective solution. M8 nuts are supplied in Steel for additional strength. The M8 nuts can be used where heavier applications are needed, such as on boards of 22mm thickness and upwards.

The nut has a crossed driver and can therefore be used with a cross-head screwdriver.

  • Materials: Zinc Alloy and Steel
  • Colour: Natural


Series Code :SR1585

Seri Kodu: SR1585