Menü Arama
Teklif talep edin

Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz. 

Round Brass PCB Montaj Sütunları

 (1 Ürün grubu)

Liste Kılavuz

Yuvarlak Dişsiz Metal Ara Parçaları

Round Spacers are a versatile universal assembly element, for use in all sectors.

Available as Nickel Plated Brass or Stainless Steel. Spacer diameters start from 4mm up to 10mm, and lengths from 1mm up to 40mm.

Nickel is a non-ferrous material that is widely used in electronics applications, as it has good conductivity. Nickel plating makes it suitable for decorative applications, thanks to its appealing shine. Brass is a RoHS compliant material. Stainless steel has good corrosion and wear resistance, as well as being strictly non-magnetic.

Ideal for decorative applications, such as displays and furniture.

  • DIN Rated.