Menü Arama
Teklif talep edin

Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz. 

Round PCB Montaj Sütunları

 (5 Ürün grupları)

Liste Kılavuz

Yuvarlak Dişsiz Metal Ara Parçaları

Round Spacers are a versatile universal assembly element, for use in all sectors.

Available as Nickel Plated Brass or Stainless Steel. Spacer diameters start from 4mm up to 10mm, and lengths from 1mm up to 40mm.

Nickel is a non-ferrous material that is widely used in electronics applications, as it has good conductivity. Nickel plating makes it suitable for decorative applications, thanks to its appealing shine. Brass is a RoHS compliant material. Stainless steel has good corrosion and wear resistance, as well as being strictly non-magnetic.

Ideal for decorative applications, such as displays and furniture.

  • DIN Rated.

Yuvarlak Dişsiz PA Ara Parçaları

Round unthreaded PA spacers are versatile components widely used in various industries for their exceptional functionality and reliability. These spacers, made from high-quality polyamide (PA), offer a range of benefits and characteristics that make them an ideal choice for numerous applications. The main characteristic of round unthreaded PA spacers is their cylindrical shape and unthreaded design, allowing for easy installation and removal. They are available in different sizes and lengths, providing flexibility to meet specific requirements.

One of the key benefits of round unthreaded PA spacers is their excellent insulation properties. The polyamide material used in their construction offers high electrical insulation, making them suitable for applications that require electrical isolation or protection. Additionally, these spacers have excellent resistance to chemicals, oils, and solvents, ensuring their longevity and performance even in harsh environments. The lightweight nature of round unthreaded PA spacers makes them easy to handle and install, reducing assembly time and effort. Furthermore, their non-conductive properties make them ideal for use in electronic and electrical applications..

  • Material: PA, Nylon
  • Colour: White, Natural, Black
  • Material Flammability Standard: UL94 V-2, , UL94 HB
.

Seri Kodu: SR1941

Yuvarlak Dişsiz POM Ara Parçaları

Round unthreaded POM spacers are highly versatile components that offer exceptional functionality and reliability in a wide range of applications. These spacers are made from high-quality polyoxymethylene (POM), also known as acetal, which provides excellent mechanical properties and durability. The main characteristic of round unthreaded POM spacers is their cylindrical shape and unthreaded design, allowing for easy installation and removal. Available in various sizes and lengths, these spacers offer flexibility to meet specific requirements.

One of the key benefits of round unthreaded POM spacers is their outstanding mechanical strength. The POM material used in their construction provides high tensile and flexural strength, making them suitable for applications that require load-bearing capabilities. These spacers also exhibit excellent dimensional stability, ensuring their ability to maintain their shape and performance over time. Furthermore, round unthreaded POM spacers offer excellent resistance to wear, abrasion, and impact, making them ideal for applications that involve repetitive movements or exposure to harsh conditions.

  • Material: POM, Nylon
  • Colour: Natural, Black
  • Material Flammability Standard: UL94 HB, UL94 V-2, UL94 V-0

Yuvarlak Dişsiz PS Ara Parçaları

Round unthreaded PS spacers are essential components that offer exceptional versatility and reliability in various applications. These spacers are made from high-quality polystyrene (PS), a rigid and durable material known for its excellent mechanical properties. The main characteristic of round unthreaded PS spacers is their cylindrical shape and unthreaded design, allowing for easy installation and removal. Available in different sizes and lengths, these spacers provide flexibility to meet specific spacing requirements.

One of the key benefits of round unthreaded PS spacers is their lightweight nature. PS is a lightweight material, making these spacers ideal for applications where minimizing weight is crucial. Additionally, round unthreaded PS spacers offer excellent electrical insulation properties, providing a reliable solution for applications that require insulation and spacing between electrical components. These spacers also exhibit good dimensional stability, ensuring their ability to maintain their shape and performance over time. Furthermore, round unthreaded PS spacers offer resistance to chemicals and moisture, enhancing their durability and suitability for applications in various industries.

  • Material: PS
  • Colour: Black, Natural, White
  • Material Flammability Standard: UL94 HB

Yuvarlak Dişsiz PVC Ara Parçaları

Round unthreaded PVC spacers are versatile and durable components that offer exceptional functionality and reliability in various applications. Made from high-quality polyvinyl chloride (PVC), these spacers are known for their excellent mechanical properties and resistance to corrosion, chemicals, and weathering. The main characteristic of round unthreaded PVC spacers is their cylindrical shape and unthreaded design, allowing for easy installation and removal. With different sizes and lengths available, these spacers provide flexibility to meet specific spacing requirements.

One of the key benefits of round unthreaded PVC spacers is their outstanding strength and durability. PVC is a rigid material known for its robustness, making these spacers suitable for applications where load-bearing capacity and longevity are crucial. Additionally, round unthreaded PVC spacers offer excellent electrical insulation properties, providing a reliable solution for applications that require insulation and spacing between electrical components. These spacers also exhibit good dimensional stability, ensuring their ability to maintain their shape and performance over time. Moreover, round unthreaded PVC spacers are resistant to chemicals, making them suitable for use in harsh environments or applications that involve exposure to corrosive substances.

  • Material: CPVC, PVC
  • Colour: Grey
  • Material Flammability Standard: UL94 V-0, UL94 HB


Series Code :SR2788

Seri Kodu: SR2788