Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz.
(3 Ürün grupları)
Quick Sleeves eliminate hydraulic line contamination during hose replacement. They are resistant to heat, ozone and abrasion and aid the easy assembly and removal of bundles
Seri Kodu: , SR1108, SR1080
Mining Safety Approved Hose Protection Sleeves are dense but not bulky for optimum UV and abrasion protection. These sleeves are effective in reducing the concentrated stream of pinhole leaks with a high degree of burst resistance and good leakage containment. Approvals and Certifications: MSHA Approval #MSHA IC0234/0; Meets FED0STD0191 test method 5309 for abrasion resistance; Meets ASTM D6770 for abrasion resistance of textile webbing.
Seri Kodu: , SR1082
Spiralguard is suitable for the protection of most types of hydraulic, pneumatic and industrial hose assemblies across a wide range of industries. It has excellent recovery memory to maximise the hose coverage and exceptional anti-crushing performance. It maintains a high abrasion resistance, it's been proven in arduous conditions and has a good resistance to UV rays. Spiralguard is suitable for wrapping single hoses or multiple hose bundles and comes conveniently packed in cartons for easy storage.
Seri Kodu: SR1081, SRV0021, SR1084, SRV0052
Maalesef, oturumunuz etkinlik olmaması nedeniyle zaman aşımına uğradı. Devam etmek için lütfen oturum açın veya sayfayı yeniden yükleyin
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.