Menü Arama
Teklif talep edin

Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz. 

Round Polypropylene Push Fit

 (6 Ürün grupları)

Liste Kılavuz

Kapatma Kapakları

Cover Caps are designed to protect screw heads and are ideal for decorative purposes. They snap into place, protects against dirt and moisture.

Easy to install, requiring no special tools or equipment. They can be installed by simply snapping them into place over the screws. Used in applications such as medical, and industrial.

  • Material: HDPE, PA, Brass, PP, LDPE
  • Colour: Yellow, Black, Silver, Brown, Natural, Grey, Beige, White, Green, Blue, Violet, Red, Pink


Seri Kodu: SR1811, SR1889

Unicap Kapatma Kapakları

Unicap Cover Caps and washers are designed to conceal and protect exposed screws or bolt heads for aesthetic or safety reasons. These caps and washers are resistant to corrosion, abrasion, and impact due to their material, offering long-lasting protection and durability.

In addition, they protect against dirt and are easy to install and remove by push fit. Available in both low profile and high profile. Used in construction, furniture and appliances.

Please note that in this product range you will find caps and washers which are sold separately and you will need to order both items.

  • Material: PP, HDPE, LDPE
  • Colour: Grey, Silver, Black, White, Natural, Flint, Brown, Stone, Beige, Gold, Orange


Seri Kodu: SR1801

Uniscrew Kapaklar

Uniscrew Caps are intended to fit into the screw hole for a seamless, flush look. Their function is to conceal the screw heads, which can accommodate most sizes. These caps are connected to a washer by a hinge that folds neatly when inserted into the cap.

The durable material protects against damage, dirt, moisture and corrosion during storage and shipping. They are easy to install simply by push fit and are often used in furniture assembly, automotive interiors, and electrical equipment.

  • Material: PP
  • Colour: Black, White


Seri Kodu: SR1807

Yuvarlak Dişli Eklentiler

Round threaded inserts are available as quick-fit inserts for tube ends and connecting pipes. They are threaded for secure screw fixing. These threaded inserts provide a stable and secure mounting point for a wide range of furniture and equipment components.

They are commonly used in the manufacturing, packaging and construction industries.

  • Material: HDPE, Nylon, PA, Steel, PP, LDPE, Aluminium, PE
  • Colour: Black, Natural, Grey


Seri Kodu: SR1570, SR1430, SR1567

Yuvarlak Uç Kapakları - Standart

Standard Round End Caps are non-threaded and available in a wide range of sizes. They are ideal for protecting threaded or non-threaded tubing, pipes and rods. Standard, short and long caps are available. The short versions are for general purpose closure and the long versions have an extra depth and feathered edge which ensure a tight fit. The design of these longer caps helps to prevent accidental displacement.

  • Material: PE, PP
  • Colour: Yellow, Black, Grey, Natural


Seri Kodu: SR5763

Çekme Tutamakları - Kemer Biçimli Plastik

Kemer Biçimli Çekme Tutamakları hafiftir ve tertipli bir görünüm sunar. Bu ürünler elektrik ve makine işleme, dolap imalatı gibi birçok uygulamaya uygun boyut ve stillerde temin edilip konaklama, sağlık bakım, ulaşım hizmetleri ve imalat gibi çeşitli sektörlerde kullanılır.

Bu ürün grubu ergonomik seçeneklerin yanı sıra makine uygulamaları gibi daha çok ağır hizmet tip uygulamalara uygun seçenekler de sunar. Çok çeşitli stil ve modelde gelen çekme tutamakları; darbe dayanımı ve denge sağlar, hava koşullarına ve UV'ye karşı dirençli olduklarından hem kullanım şekilleri hem de kullanım alanları konusuda son derece esnek ve çok yönlüdür.

  • Malzeme: PA, Naylon, Güçlendirilmiş Poliamid Tabanlı Teknopolimer
  • Renk: Siyah, Turuncu, Gri, Sarı, Mavi, Kırmızı, Beyaz
  • Ön ve Arka montaja seçenekleri