Menü Arama
Teklif talep edin

Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz. 

Flat PVC Push Fit

 (4 Ürün grupları)

Liste Kılavuz

Flanşlı Kapaklar

Flanşlı Kapaklar, otomatik ekipmanla veya elle kolayca takılıp çıkarılmak üzere tasarlanmıştır. Genellikle O-Halka içeren veya içermeyen metrik ya da emperyal dişlileri korumak için kullanılır. Büyük flanş sayesinde elle kullanılırken daha hızlı takılıp çıkarılır.

Kalite kontrolü yapılırken, doğal renkli kapakların içi göründüğünden O-Halkanın korunan parçada takılı olup olmadığı görülebilir.

Tam ve güvenli oturur.

  • Dişleri kapatmak ve korumak için tasarlanmıştır.
  • Hasara, kir ve neme karşı korur.
  • Otomotiv ve mühendislik sektörlerinde kullanılır.
Malzeme: Silicone, LDPE, TPE, TPR Renk: Grey, Natural, Yellow, Clear, Pink, Red, Black Series Code: SR5754, SR1024, SRCTLTPE, SR1116, SR1124, SR1025, SR1026

Kolay Çekmeli Maskeleme Kapakları

Easy Pull Masking Caps provide optimum protection for end tip profiles, such as rods, pipes and tubes during manufacturing processes. Typical applications include; anodizing, blasting, powder coating, e-coating, plating and general paint lines.

This range has several style options, include a range with a flanged design and an internal seal that provides a secure fit or options that feature an ergonomic finger pull-tab for easier removal.

These caps are easy to fit; to ensure the best possible fit, the inside diameter dimension should be approximately 10 percent smaller than the outside diameter of the part being masked.

Our range is available in different material options with various beneficial properties. Silicone is a premium masking material with high temperature and chemical resistance. EPDM is a more economical material option with lower heat resistance. Both Silicone and EPDM options can be used multiple times. Whereas, Soft PVC is a more economical solution also with chemical resistance, a reduced heat resistance and is for one-time uses.

  • Materials: Silicone Rubber 600F (316C) EPDM 425F (218C) and Soft Polyvinyle Chloride (PVC) 425F (218C)
  • Colours: Natural, Black and Yellow
  • Hardness: Durometer (Shore A) 55 + 5 and 85 +/–2


Seri Kodu: SR1096, SR6119, SR5755, SR1066

Körleme Tapaları

Blanking Plugs are used on sheet metal to protect against sharp edges and are ideal for closing panel cavities. It protects against moisture ingress and dust, is acid-resistant and vibration-dampening. It provides a clean finish and a quick solution.

They come in an extensive offering to suit the most common hole diameters and panel thicknesses. Used in electronic applications and the automotive industry. Three materials are available: TPE withstands temperatures up to 203F (95C). TPR withstands temperatures between -40C and 135C | -40F and 275F. PVC withstands temperatures up to 50C | 122F.

  • Material: Nylon, PVC, PA, Copolyester, Silicone, LDPE, TPE, EBA, TPR
  • Colour: Black, Grey, White, Clear, Natural
  • Material Flammability Standard: UL94 V-2


Seri Kodu: SR1750, SR6273, SRF0006, SR1751

Uç Tepeleri

End Tips are a versatile cap with a multitude of uses. They are ideal for product presentations due to their neat and tidy appearance. They also offer product protection, preventing damage and the ingress of dirt.

The range is provided in a choice flexible and hard-wearing materials, making these caps a durable solution for your project requirements. Quick and easy to install, with a simple push fit design.

  • Materials: Polyvinyl Chloride (PVC) and Thermoplastic Elastomer (TPE)
  • Finish Options: Gloss and Matt
  • Colours: Black and White
  • RoHS Compliant.


Seri Kodu: SR1506, SR1500, SR1501