Menü Arama
Teklif talep edin

Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz. 

TPE Push Fit Bağımsız Elektrik ve Elektronik Ekipman

 (2 Ürün grupları)

Liste Kılavuz

Perçinli Ayak

Rivet Feet are ideal in helping with the manoeuvring of furniture, as well as providing a high level of surface protection. The simply design of our Rivet Mount Feet make them a quick and easy, tool-free solution.

Our Rivet Foot range features UL94 HB rated Fast Feet made from Black TPE, with a Grey Acetal Rive that are ideal for wooden cabinets, equipment enclosures, free-standing electrical and electronics equipment. Soft Fast Feet are also available within this range that have a material harness of 86 Shore; they are also made of Black TPE, and have a Polypropylene pin. Also available are Snap Rivet Feet made from UL94 V2 rated Polyamide 6/6, which have a TPE base. These help protect floors and tube ends when secured to the assembly with a rivet.

Rivet Feet install with a straight-forward push-fit. They can be used as glides, bumpers, closures, slides, and as stops in a wide range of applications and assemblies. The incorporated push rivets push into pre-drilled holes. The foot is fully removable.

Series Code :SR5796

Seri Kodu: SR5796

Sıkı Geçme Ayaklar

Push Fit Feet, commonly known as Grommet Feet, are an ideal choice for a host of applications. The have a number of useful properties that can provide surface protection, vibration dampening, strength retention, and skid prevention.

Our Push In Foot range is designed to simply push into punched or drilled holes, tube ends or to the base of furniture - making them quick and easy to install. They can provide stability and support in various applications and industries, including; office and retail, the manufacture of small and large appliances, furniture and cabinets, housings and cases, glass shelving and table top support, stacking, electrical and electronics equipment - and for many more.

  • Available in various materials including Nylon 6/6, Silicone Rubber, Low Density Polyethylene (LDPE) and Thermoplastic Elastomer (TPE).
  • Shapes: Rectangle, Right Angle, Round and Square
  • Colours: Black, Brown, Grey, Natural and Transparent
  • UL94 HB rated options.


Series Code :SR1573

Seri Kodu: SR1573